Contact an Expert

Technical Support

N5230A PNA-L Network Analyzer, 4-ports, up to 13.5, 20 GHz [Obsolete]

Product Status: Obsolete | No Longer Supported

View Product Details

Current Firmware/Software

Version: 17.0.19013.0
Release Date: 2014-10-24

1-11 of 11

Sort:
Calibration Kit Standard Definitions Files (Downloads)
Provides downloads of calibration kit standard definitions files for the following network analyzers: PNA-series, 8510-series, 875x-series, and 8720D.

Calibration Guide 2006-03-03

Help - PNA Series Network Analyzers Online Help (User Guide, Programming Guide)
This is the User's and Programming manual that is embedded in the PNA.

Help File 2014-05-15

FILE FILE 24.80 MB
How to View Installation Instructions
Explains how to view the online Service Guide, where you can find installation instructions.

Installation Manual 2008-08-01

PDF PDF 51 KB
Install. Note, 2nd Source Upgr. Kit - N5230A & N5230C Opt 145 or 245, 4-Port PNA-L (13.5 or 20 GHz)
Provides instructions for upgrading an N5230A & N5230C Option 145 to Option 146 and Option 245 to 246.

Installation Manual 2009-04-01

PDF PDF 3.34 MB
Install. Note, Config. Test Set Upgrade Kit for N5230A & N5230C Opt 140 & 240 4-Port PNA-L
Provides instructions for installing Option 014, Configurable Test Set, and Option 1E1, source attenuators, on N5230A & N5230C Standard Test Set, Option 140 and 240, 4-Port, PNA-L.

Installation Manual 2007-12-01

PDF PDF 1004 KB
Installation and Quick Start Guide, PNA Series Network Analyzers
This document helps to quickly familiarize yourself with the analyzer, and provides procedures for installing, configuring, and verifying the operation of the analyzer.

Quick Start Guide 2014-09-17

PDF PDF 564 KB
Installation Instructions for the N8980A and E8801-60066 Hard Disk Drive Kits
Provides the location of installation instructions for the N8980A and E8801-60066 HDD kits.

Installation Manual 2010-08-01

PDF PDF 86 KB
Installation Note, Licensed Functionality Upgrade Kit for ALL N5230 PNA-L Network Analyzers
Provides instructions for obtaining a license key, and installing and verifying an option upgrade.

Installation Manual 2007-09-01

PDF PDF 97 KB
Installation Note, 4-Port Front Panel Upgrade Kit to Upgrade 4-Port N5230A “A” Model to 4-Port
This upgrade changes the front panel UI of your 4-port N5230A PNA-L to a touchscreen and softkey interface with a new color LCD display. After installation of this upgrade, your analyzer will be a “C” model rather than an “A” model.

Installation Manual 2010-03-01

PDF PDF 1.73 MB
Installation Note, PNA CPU Kit E8364-60026
Provides installtion instructions for the PNA CPU kit E8364-60026.

Installation Manual 2011-05-01

PDF PDF 156 KB
Service Guide, N5230A Option 14x and Option 24x 4-Port PNA-L Network Analyzers
Service Guide for N5230A 4-Port PNA-L (300 kHz to 20 GHz).

Service Manual 2013-10-01

PDF PDF 9.12 MB