Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

34461A Digital Multimeter, 6½ Digit, 34401A Replacement, Truevolt DMM

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 2.14
Release Date: 2016-04-27

Refine the List

By Type of Content

1-20 of 20

Sort:
Digital Multimeters 34460A, 34461A, 34465A, 34470A - Data Sheet
Performance specifications for the Truevolt Series DMMs.

Data Sheet 2017-02-09

Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

Brochure 2016-10-26

PDF PDF 1.42 MB
Migrating from the 34401A RS-232 Serial Interface to the Truevolt DMM 34461A USB/LAN Interface
This guide explains how to migrate existing 34401A programs developed for the RS-232 interface for use with the 34461A USB and LAN interfaces.

Technical Overview 2016-03-18

PDF PDF 166 KB
Digital Multimeters - Brochure
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

Brochure 2015-12-11

PDF PDF 2.22 MB
3446XA Digital Multimeter 3D Model, STEP Format
This is a STEP format 3D Model of the 3446XA Digital Multimeter.

Technical Overview 2015-10-15

ZIP ZIP 4.22 MB
Truevolt Series Digital Multimeters Operating and Service Guide (CHM format)
Contains operating, programming, and servicing information for the Truevolt Series in Microsoft Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your local hard drive. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Help File 2015-08-20

Truevolt Series Digital Multimeters Operating and Service Guide (PDF format)
Contains operating, programming, and servicing information for the Truevolt Series in PDF format, which is optimized for hardcopy printing.

Operation Manual 2015-07-31

Truevolt Series Digital Multimeters Operating and Service Guide (WebHelp format)
Contains operating, programming, and servicing information for the Truevolt Series in WebHelp format. This WebHelp file provides a cross-platform solution for viewing the Help content on most internet browsers. Note that an internet connection is required in order to view the WebHelp file.

Help File 2015-03-14

Overcome your Test Challenges with the Truevolt Series DMMs - Examples
View test challenge videos and download application briefs.

Solution Brief 2015-03-03

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

Truevolt Digital Multimeters YouTube Videos
See the Truevolt DMMs in action.

Demo 2013-12-10

34461A and 34460A Truevolt DMM Interactive On-Line Demo
Take an interactive demo tour of Keysight’s new Truevolt DMMs. See the new graphical user interface, display and measurement capabilities.

Demo 2013-11-17

Moving from the 34401A to the Truevolt Digital Multimeters 34460A & 34461A - Demo
Users will find a lot of the 34401A features more easily with the large display on the Truevolt multimeters.

Demo 2013-07-03

Compatibility and Differences: 34461A and 34401A Digital Multimeters - Application Note
This application note discusses the compatibility and differences between the Keysight 34461A and 34401A Digital Multimeters.

Application Note 2013-06-20

New Truevolt Digital Multimeter Offers 100 Percent Drop-in 34401A Replacement Compatibility - Demo
Keysight senior test engineer Jim Walters shows a small example of a program written for the 34401A running on Keysight's 34461A.

Demo 2013-06-19

Agilent Technologies Introduces Next-Generation 6½ Digit Digital Multimeters - Press Release
Truevolt Technology Helps Engineers Continue to Measure with Confidence.

Press Materials 2013-06-17

Truevolt Series Digital Multimeters -Product Fact Sheet
2-page overview of Truevolt Series digital multimeters (34460A, 34461A, 34465A, 34470A).

Promotional Materials 2013-06-04

PDF PDF 656 KB
No Programming Required: Multisignal Capture and Analysis DMMs - Application Note
This measurement brief describes how to use a DMM to make multisignal captures and analysis without programming.

Application Note 2013-05-01

34461A and 34460A Truevolt Series Digital Multimeter Standard Shipped Components
List of standard components shipped with 34460A and 34461A Truevolt Series digital multimeters.

Reference Guide 2013-04-16

Viewing Graphical Results on a DMM Display - Application Note
The 34461A offers a way to get insight into your measurement data without transferring your data to a PC.

Application Note 2013-03-30