Hable con un experto

Technical Support

E5515E 8960 Series 10 Wireless Communications Test Set

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: J.00.05
Release Date: 2013-11-06

1-25 of 69

Sort:
E5515C/E (8960) Wireless Communications Test Set - Technical Overview
Provides a brief overview of the E5515C/E wireless communications test set and specifications.

Technical Overview 2014-05-19

E1963A W-CDMA Mobile Test Application - Technical Overview
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Technical Overview 2014-05-19

E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe

Technical Overview 2014-05-19

PDF PDF 1.18 MB
A-GPS OTA Measurements for CTIA Certification - MVG
A-GPS OTA Multi-Probe Antenna Measurement Solutions for CTIA Certification from Microwave Vision Group and Keysight

Solution Brief 2014-04-30

A-GPS OTA Measurements for CTIA Certification – ETS-Lindgren
A-GPS OTA Antenna Measurement Solution for CTIA Certification from ETS-Lindgren and Keysight

Solution Brief 2014-04-29

Real-Time Near-Field Cell Phone Antenna Measurements - EMSCAN
Real-Time Near-Field Cell Phone Antenna Measurements from EMSCAN and Keysight

Solution Brief 2014-04-16

E6966B IMS-SIP Network Emulator - Technical Overview
The E6966B IMS-SIP network emulator allows you to efficiently test the performance and functionality of cellular user equipment in an all-IP IMS-SIP environment.

Technical Overview 2014-04-09

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Solution Brief 2014-04-02

8960 User Calibration Utility
The 8960 User Calibration Utility is multi-threaded and automated to support the User Calibration task for up to three 8960 test set connections simultaneously

Installation Manual 2013-11-25

8960 RF Path Maintenance
Run the RF Path Maintenance program after a repair to any of the following modules in the source path (i.e. RF interface, 3GHz Attenuator, Synth Doubler and Vector Output) and after doing a E5515CU 006 upgrade...

Installation Manual 2013-11-25

8960 Quick Test Software
Run the 8960 Quick Test program whenever a quick check of the 8960 performance is required (i.e. Whenever poor test yield of mobile production occurs). The program will return tested results of internal RF circuitry.

Installation Manual 2013-11-25

8960 Test Set Verify
The Test Set Verify Program automates procedures that verify the basic functioning of the Keysight 8960 RF Communication Mobile Test Sets.

Installation Manual 2013-11-25

8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

Configuration Guide 2013-08-13

8960 (E5515C/E) Online User Guides
Access the online user guides for all the 8960 (E5515C/E) Series 10 wireless technology formats.

User Manual 2013-01-18

E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.

Brochure 2012-10-24

PDF PDF 1.32 MB
Greater insight. Greater confidence. Accelerate next-generation wireless - Brochure
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

Brochure 2012-05-31

PDF PDF 1.37 MB
E5515C Release Notes
Check for compatibility before downloading an application into your E5515C mainframe.

Release Notes 2012-04-20

E6966A Additional information, setup guides and configuration files
Additional information, setup guides and configuration files are available at this password protected link.

Reference Guide 2012-03-26

HTML HTML
High-Speed Data Throughput Test
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

Feature Story 2011-11-29

Testing Handovers Between LTE and 3G cdma2000/1xEV-DO Cellular Networks - Application Note
This application note explains test handovers between LTE and third generation cdma2000/1xEV-DO cellular networks as well as network evolution.

Application Note 2011-06-15

8960 Wireless Communications Test Set HSPA Applications - Application Note
Keysight 8960 Wireless Communications Test Set HSPA Applications

Brochure 2011-02-09

PDF PDF 618 KB
Most Complete Test Functionality for HSDPA Wireless Devices - Brochure
This brochure highlights Keysight’s affordable, integrated solution for performing fast UE connectivity measurements of W-CDMA, UMTS, and HSDPA devices.

Brochure 2011-01-20

PDF PDF 957 KB
The Most Comprehensive Test Solution for GSM/GPRS/EGPRS Wireless Devices - Brochure
This photocard highlights Keysight's affordable, integrated solution for performing fast UE connectivity measurements of GSM, GPRS, and EGPRS devices.

Brochure 2010-12-10

PDF PDF 140 KB
Agilent Now Supports Real-Time Fading with PXB and Wireless Communications Test Set
Agilent Now Supports Real-Time Fading with PXB and Wireless Communications Test Set

Press Materials 2010-09-28

Real-World Battery Drain Analysis
Go beyond Talk Time Test! Test the battery life of your data device using realistic user scenarios to ensure real-world operation meets user expectations with the 8960, 14565B and IFT software.

Feature Story 2010-08-30

1 2 3 Next