Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

M8190A 12 GSa/s Arbitrary Waveform Generator

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 5.4.1.0
Release Date: 2017-07-04

1-25 of 35

Sort:
M8192A Synchronization Module for M8190A – User’s Guide
The M8192A synchronization module is used together with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator system with up to 12 analog channels and 24 marker outputs.

User Manual 2017-06-01

5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Demo 2017-05-22

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2017-05-04

PDF PDF 5.37 MB
M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

User Manual 2017-05-01

M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

Quick Start Guide 2017-05-01

PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalog 2017-03-08

PDF PDF 5.84 MB
Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

Application Note 2016-12-09

Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

Application Note 2016-12-08

Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

Brochure 2016-11-23

PDF PDF 217 KB
DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

Application Note 2016-11-02

PDF PDF 11.92 MB
M8190A Arbitrary Waveform Generator - Configuration Guide
This document provides support to customers and field engineers when configuring the M8190A Arbitrary Waveform Generator for purchase.

Configuration Guide 2016-10-03

PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Technical Overview 2016-06-20

PDF PDF 2.40 MB
Video: How to test coherent digital signal processors by generating impairments
This video covers how to test coherent digital signal processors. Through using an arbitrary waveform generator, together with optical modulation generation software, the video shows how to generate waveforms in real-time and change the properties of the signals generated at run-time to test coherent DSPs.

Demo 2016-05-18

M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Data Sheet 2016-02-22

M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

Data Sheet 2015-12-21

PDF PDF 1.70 MB
Keysight Technologies Introduces MIPI® Receiver Test Software for PHY-Layer Standards
New Software Enables Automated Testing According to Conformance Test Suite for MIPI C-PHY 1.0 Standard

Press Materials 2015-10-26

Fundamentals of Arbitrary Waveform Generation, AWG Primer - Reference Guide
This primer discusses characteristics and fundamentals of arbitrary waveform generation and the different implementations available in the market. It also shows examples how to generate digital, multi-level and PAM4 signals, wireless and modulated waveforms, multi-carrier as well as coherent optical signals.

Reference Guide 2015-06-01

Pulse Pattern and Function Arbitrary Generators and Arbitrary Waveform Generators - Brochure
This Keysight family of pulse/pattern generators can help you verify and characterize digital or analog systems, products, and components.

Brochure 2015-04-01

PDF PDF 1.75 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochure 2015-03-09

PDF PDF 7.71 MB
AWG article - MWJ product feature
AWG article - MWJ product feature

Article 2014-10-14

Microwave Frequency Up-Converters Extend Signal Simulation to 40 GHz – Synopsis
Microwave frequency up-converters extend signal simulation to 40 GHz from Synopsis and Keysight

Solution Brief 2014-08-04

Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

Application Note 2014-08-01

Enhancing microwave spectroscopy in astrophysics applications – Article
An arbitrary waveform generator is the key element in this faster and more accurate method.

Article 2013-11-15

A new approach for multi-emitter test signal generation – Article
A new capture and playback approach generates multi-emitter test signals using a combination of COTS test equipment and simulation software.

Article 2013-11-15

Meeting satellite testing challenges - Article
Satellites are now a critical part of the infrastructure supporting the incredible growth in demand for broadband data.

Article 2013-11-13

1 2 Next