Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E5061B-005 LF-RF Network Analyzer Option + 005 Impedance Analysis Option

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: B.04.88
Release Date: 2017-09-01

1-14 of 14

Sort:
Network Analyzer - Selection Guide
Provides an overview of Keysight’s network analyzer families, recommended solutions for various applications, related network analyzer products, and a comparison of specifications and features.

Selection Guide 2017-06-21

E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Data Sheet 2017-05-23

E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Data Sheet 2016-07-11

E5061B Network Analyzer, 100 kHz to 1.5 GHz/3 GHz, 5 Hz to 3 GHz - Brochure
This brochure introduces overview of the E5061B network analyzer, including its RF NA options (100 kHz to 1.5/3 GHz), LF-RF NA option (5 Hz to 3 GHz), and impedance analysis option.

Brochure 2016-03-23

PDF PDF 6.45 MB
E5061B Network Analyzer - Configuration Guide
This literature guides the customers through configuring the E5061B when they plan to purchase it. It contains the information on options, accessories, and services available with the E5061B.

Configuration Guide 2016-03-04

Wireless Power Transfer Efficiency Test with ENA Series Network Analyzers
Option 006 wireless power transfer analysis software in ENA Series network analyzers enable wireless power transfer efficiency measurements in real-time. Advanced 2D/3D simulation feature visualizes the dependency of load impedance.

Article 2015-09-27

Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

Application Note 2014-12-05

E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

Reference Guide 2014-10-01

PDF PDF 398 KB
E5061B Installation Guide
The installation guide provides start up setup information when you use the E5061B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2013-08-01

PDF PDF 1.55 MB
871xE series to ENA 6 series Code Conversion Kit

Programming and Syntax Guide 2012-10-28

Help File - User Manual for E5061B Network Analyzer (Operation and Programming)
The E5061B help system provides easy access to information related to the use of E5061B Network Analyzer. The E5061B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2012-10-12

Evaluating DC-DC Converters and PDN with the E5061B LF-RF Network Analyzer
This application note describes measurement methods for evaluating frequency domain characteristics of DC-DC converters and passive PDN components by using the E5061B LF-RF network analyzer.

Application Note 2012-09-03

Design Tutorial: E5061B ENA Custom Multiport Switch Solution Using L4491A
This application note describes how to configure a 12-port custom switch box with the L4491A switch platform and operation basics using the E5061B network analyzer.

Application Note 2011-11-29

PDF PDF 1016 KB
E5061B Service Guide
This manual contains the service information for E5061B Network Analyzer

Service Manual 2010-12-01

PDF PDF 9.57 MB