聯絡是德專家

技術支援

86100D Infiniium DCA-X 寬頻示波器主機

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

目前的韌體/軟體版本

版本: A.04.51
發佈日期: 2015-03-16

縮小範圍

依內容類型

1-25 / 53

排序:
86100D Infiniium DCA-X Wide-Bandwidth Oscilloscopes Demo
Learn more about Keysight's 86100D DCA-X oscilloscopes. They perform precision measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

基本展示 2015-02-04

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Brochure
86100D DCA-X oscilloscope is the premier solution for accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s.

型錄 2015-02-04

PDF PDF 2.80 MB
Lightwave Catalog: 2015 Bit Error Ratio and Waveform Analysis Volume 3 - Catalog
Volume III covers “Bit Error Ratio & Waveform Analysis” for data center and cloud environment.

目錄 2015-01-31

PDF PDF 2.41 MB
Lightwave Catalog: 2015 Optical Component Test Volume 1 - Catalog
Volume I covers “General Photonic Instruments” to characterize single-mode and multimode fiber-optic components, especially at the physical layer.

目錄 2015-01-31

PDF PDF 1.88 MB
Lightwave Catalog: 2015 Optical-Electrical, Signal Generation, Complex Modulation Analysis Volume 2
Volume II covers “Optical –Electrical/Polarization/Complex Modulation Analysis“ for the transmission networks.

目錄 2015-01-31

PDF PDF 3.69 MB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80Gb/s.

產品型錄 2015-01-29

86100D DCA-X Wide-Bandwidth Oscilloscope Family - Configuration Guide
See how to configure your Keysight sampling oscilloscope with additional options to speed your testing.

配置設定指南 2014-12-18

PDF PDF 3.49 MB
Test and Measurement for Next Generation Optical Communications
View this recorded webcast, originally hosted by Lightwave, to learn more about optical communications measurements.

使用說明影片 2014-09-29

MOV MOV 66.29 MB
DCA Probes and Accessories - Technical Overview
See recommended DCA probes and accessories for sampling oscilloscopes.

技術總覽 2014-08-03

PDF PDF 3.70 MB
SATA II Drive TX/RX Testing & Cable SI Testing Using the 86100C DCA-J - Technical Overview
SATA II Drive Tx/Rx Testing & Cable SI Test using 86100C DCA-J. Product Note 86100-8

應用手冊 2014-08-02

PDF PDF 1.94 MB
Time Domain Reflectometry Theory - Application Note
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

應用手冊 2014-07-31

High Precision Time Domain Reflectometry - Application Note
Time domain reflectometry (TDR) is a well-established technique for verifying the impedance and quality of signal pats in components, interconnects, and transmission lines.

應用手冊 2014-01-23

What is the difference between an equivalent time and a real-time oscilloscope? - Application Note
This document will discuss how each type of oscilloscope samples the incoming waveform and explain the trigger requirements.

應用手冊 2013-11-18

探棒資源中心
造訪探棒資源中心,以取得探棒使用手冊、產品規格書、SPICE 模組、影片,以及應用說明等。

輔助說明檔 2013-08-28

Jitter Measurements on Long Patterns Using 86100DU-401 Advanced Waveform Analysis - Application Note
To overcome pattern length limitations found in many of today’s jitter analysis tools, Keysight developed a Microsoft Office Excel-based application called 86100DU Option 401 Advanced Waveform Analysis

應用手冊 2013-02-21

PDF PDF 3.47 MB
86100A/B/C/D Infiniium DCA Programmer's Guide
86100A/B/C/D Infiniium DCA Programmer's Guide

程式設計與語法指南 2013-01-01

PDF PDF 3.23 MB
86100D DCA-X High-Performance Sampling Oscilloscopes Video
This 5 minute video provides an overview of the Keysight 86100D DCA-X wide-bandwidth oscilloscope.

基本展示 2012-04-30

PCI Express Design and Test From Electrical to Protocol - Brochure
Keysight's PCI EXPRESS® brochure will explain basic differences between Gen1, Gen2, and Gen3 as well as the full breadth of Keysight's PCIe solutions.

型錄 2012-01-17

PDF PDF 1.26 MB
Techniques to Reduce Manufacturing Cost-of-Test of Optical Transmitters, Flex DCA Interface
Keysight continues innovating test methodologies to assist manufacturing engineers in meeting or beating cost-of-test reduction goals.

應用手冊 2011-12-22

Techniques to Reduce Manufacturing Cost-of-Test of Optical Transmitters - Application Note
Pressures to reduce costs as data rates rise means manufacturing engineering managers and their engineers must be more creative in how to reduce costs before their competitors do.

應用手冊 2011-12-22

最低的光學收發器測試成本
請觀看影片,以了解如何透過眼圖遮罩命中率 (Eye Mask Hit Ratio) 技巧和自動遮罩邊限功能,將製造成本降到最低,並且大幅提高光收發器眼圖遮罩測試的測試效率。

產品導覽 2011-11-21

De-embedding demo using InfiniiSim-DCA
This 7 minute video documents a de-embedding measurement using InfiniiSim-DCA for the 86100C DCA-J

使用說明影片 2011-11-01

WMF WMF 38.44 MB
N1010A FlexDCA 虛擬設備展示影片
Keysight N1010A FlexDCA 虛擬設備展示影片 請觀看此 3 分鐘影片,以了解如何利用 Keysight N1010A FlexDCA 來協助銷售高速半導體元件。

基本展示 2011-11-01

Techniques for Higher Accuracy Optical Measurements - Application Note
Learn techniques for high accuracy optical measurements using System Impulse Response Correction

應用手冊 2011-09-21

Solutions for S-Parameter and Time Domain Characterization
Learn about complete channel verification, done simply, with Keysight's 86100C-202 Enhanced Impedance and S-Parameter Software.

促銷資料 2011-07-28

PDF PDF 159 KB

1 2 3 下一頁