Contact an Expert

Technical Support

E5071C-465 4-port Test Set, 100 kHz to 6.5 GHz with Bias Tees

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: n/a
Release Date: 2006-01-11

1-25 of 28

Sort:
E5071C Security Features
Describes how to use ENA security features to protect and remove classified proprietary information stored or displayed in the instrument.

Reference Guide 2014-09-01

PDF PDF 140 KB
E5071C Network Analyzer & E5092A - Configurable Multiport Test Set Configuration Guide
This configuration guide describes standard configurations, options, accessories and peripherals for the ENA RF network analyzers.

Configuration Guide 2014-04-02

ENA Series: Service & Support Home Page (Manual, Firmware)
ENA manual, firmware, upgrade and service support portal page.

User Manual 2014-03-19

E5071C ENA Network Analyzers - Brochure
This 18 page color brochure highlights the Keysight E5071C ENA - the new industry standard in RF network analysis from 9 kHz to 8.5 GHz. The ENA provides superior performance with the industry's best dynamic range >123 dB, best trace noise of < 0.004 dBrms at 70 kHz IFBW and fastest measurement speed of 39 ms at full 2-port cal, 1601 points.

Brochure 2014-03-05

PDF PDF 2.18 MB
E5071C ENA Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
Data sheet for ENA 2- and 4-port network analyzers.

Data Sheet 2014-02-28

Network Analyzer - Selection Guide
Provides an overview of Keysight’s network analyzer families, recommended solutions for various applications, related network analyzer products, and a comparison of specifications and features.

Selection Guide 2014-01-31

E5071C Installation Guide
Contains start up setup information when E5071C is operated for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2014-01-01

PDF PDF 4.04 MB
7 Reasons to Upgrade from Your 8753x to an ENA Network Analyzer - Application Note
Many 8753x users have replaced their analyzers with the ENA since its introduction in November 2001. Although the reasons for making this change to some extent depend on the customer's particular situation, it is easy to highlight the ENA features that are most highly valued by our customers. This document tries to help 8753x users understand how the ENA can improve their network measurement environment, especially in applications related to RF component production tests.

Application Note 2013-01-31

E5071C ENA Series RF Network Analyzers Service Guide
E5071C Service Guide

Service Manual 2012-08-01

PDF PDF 39.05 MB
E5071CU Option 028 Hard Disk Drive Kit User's Guide
This manual describes the Hard Disk Drive Kit, contents of the kit, required tools and procedure to install the option 028 into the Keysight E5071C.

User Manual 2011-08-01

PDF PDF 304 KB
MEMS/NEMS Device Measurement Solution
Keysight helps you characterize MEMS/NEMS device.

Application Note 2010-09-19

Impedance Measurements - Evaluating EMC Components with DC Bias Superimposed
This application note gives an overview on how to evaluate electromagnetic compatible (EMC) components in a way that satisfies strict EMC requirements. It also introduces various EMC measurement solutions.

Application Note 2009-02-03

PDF PDF 1.33 MB
UWB Antenna Measurements with the 20 GHz E5071C ENA Network Analyzer
This application note describes benefits of measuring UWB antennas with the E5071C 20 GHz option and introduces measurement tips for using the gating feature with the E5071C.

Application Note 2008-11-10

Measurement Wizard Assistant software for ENA
This application note explains how using MWA software on the ENA simplifies measurements and reduces the setup time of complicated measurements. It provides you with a step-by-step guide to the MWA and useful measurement tips for using the ENA and E5092A configurable multiport test set.

Application Note 2008-09-30

Multiport Solutions for E5071C ENA RF Network Analyzers Using External Switches
This app note describes how to expand the potential of multiport solutions for network analysis using the E5071C, with external electro-mechanical switches on handling high and low power signal measurements.

Application Note 2008-03-10

Complete solutions for characterization, debug, compliance test of HDMI designs - Brochure
This brochure discusses test solutions for HDMI. Thorough characterization and validation of HDMI-based designs

Brochure 2007-10-19

PDF PDF 1.12 MB
PNA and ENA Network Analyzer Frequency Converter and Mixer Test
Solutions for calibrated frequency-offset measurements.

Selection Guide 2007-08-24

Accurate Mixer Measurements with ENA Frequency-Offset Mode (AN 1463-6)
Recommended measurement procedures for evaluating mixers.

Application Note 2007-05-07

Advanced Measurement Techniques for RF Amplifiers Using Unique Functions of the Keysight E5071C ENA
This application note will briefly review the basic measurement fundamentals of characterizing amplifiers with network analyzers.

Application Note 2007-04-27

Impedance Characteristic Evaluation of SMD by Using the ENA with Inter-Continental Microwave (ICM)
This application note describes impedance characteristic evaluation of SMD by using the ENA RF network analyzer with the ICM test fixture.

Application Note 2006-11-29

Introducing the Keysight E5071C ENA RF Network Analyzer

Promotional Materials 2006-10-01

Introduction to the Fixture Simulator Function of the ENA Series RF Network Analyzers
This product note describes what the fixture simulator of the ENA Series is, and how it helps customers in various network measurement applications. The fixture simulator function includes de-embedding, embedding, and balanced measurements.

Application Note 2006-03-13

Network Analysis - Advanced Measurements and Modeling of Differential Devices

Application Note 2006-01-06

How to configure HP Basic to communicate with the Keysight ENA analyzer via SCPI-LAN

Application Note 2004-08-06

PDF PDF 60 KB
On-wafer Balanced Component Measurement using the ENA RF Network Analyzer with the Cascade Microtech
This product note discusses how to perform full 4-port error correction using the ENA Series with Cascade Microtech's dual-tip Air Coplanar Probe (ACP).

Application Note 2004-02-09

1 2 Next