与专家交流

技术支持

E8361C PNA 系列微波网络分析仪,10 MHz 至 67 GHz [已停产]

产品状态: 已停产 | 尚提供支持
支持时间截止到: 1 January 2018

查看产品详情

最新的固化软件及版本

版本: 4.9.6.13
发布日期: 2014-08-11

缩小范围

按内容类型

1-25 / 18726

排序:
Upgrade to Your Ultimate Scope - Promotional Flyer
Upgrade to your Ultimate Scope! Get all licensed application software for the 2000, 3000, or 4000 X-Series for one incredibly low price. Save up to $16, 500 USD!

手册 2014-09-30

PDF PDF 406 KB
N4903B - Jitter Included - Promotional Flyer
'Jitter included' - buy a J-BERT N4903B and receive the most popular receiver tolerance testing solution in the industry at the the best price ever.

促销资料 2014-09-30

PDF PDF 289 KB
B2980系列 用户指南
本手册介绍了 Keysight B2980 系列的前面板操作、安装和功能。

用户手册 2014-09-22

CAN Triggering and Decode Demo Video
Using the DSOX AUTO options for InfiniiVision X-Series oscilloscopes

基本演示 2014-09-19

Keysight B1506A 适用于电路设计的功率器件分析仪
Keysight B1506A 适用于电路设计的功率器件分析仪

产品资料 2014-09-19

HeatWave Case Studies
HeatWave electro-thremal simulationcase studies.

案例分析 2014-09-18

Characterizing CAN Bus Arbitration
This short video shows how to characterize how often CAN bus arbitration occurs during the transmission of a particular frame/message using a Keysight InfiniiVision 4000 X-Series oscilloscope.

视频演示 2014-09-18

MOV MOV 10.28 MB
LIN Triggering and Decode Demo Video
Using the DSOX AUTO option for InfiniiVision X-Series oscilloscopes

基本演示 2014-09-18

UXM Wireless Test Set Expands Functional Test Capabilities, Delivers Greater RF Design Confidence

新闻资料 2014-09-18

FlexRay Mask Testing Demo Video
Using the DSOX3FLEX option on 3000 X-Series oscilloscopes

基本演示 2014-09-18

Keysight and Stanford University Work to Streamline Engineering Students’ Experience

新闻资料 2014-09-18

E6650A EXF Wireless Test Set for Femtocell You Tube

基本演示 2014-09-18

MIT Lives Up to its Motto: Mind and Hand
MIT Lives Up to its Motto: Mind and Hand

文章 2014-09-18

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

技术总览 2014-09-16

PDF PDF 162 KB
Keysight Technologies Enters into Manufacturing Test License (MTL) Agreement with Broadcom

新闻资料 2014-09-16

Keysight Introduces Industry's First PXIe Signal Analyzer to Provide Swept & FFT Capabilities

新闻资料 2014-09-16

B2980 Series Programming Guide
Provides the information for controlling Keysight B2980 by using an external computer.

编程和语法指南 2014-09-16

PDF PDF 644 KB
Keysight Technologies' New, Full Two-port 26.5 GHz Vector Network Analyzers Fit in Just One PXI Slot

新闻资料 2014-09-15

RF Power Amplifier Test Reference - Solution Brochure
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

手册 2014-09-15

PDF PDF 2.48 MB
Keysight Technologies Introduces Industry's Most Comprehensive Reference Solution for Full Character
Keysight Technologies, Inc. today announced a new PXI Reference Solution for RF power amplifier (PA) characterization and test. The Reference Solution, which performs S-parameter, harmonic distortion, power and demodulation measurements, enables rapid, full characterization of next-generation power amplifier modules, such as a power amplifier-duplexer (PAD).

新闻资料 2014-09-15

N4962A Serial BERT 12.5 Gb/s - User's Guide
The N4962A Serial BERT 12.5 Gb/s is a pseudo-random bit sequence generator and error detector designed for automated production-line testing and manufacturing of optical transceivers up to 12.5 Gb/s.

用户手册 2014-09-15

PDF PDF 857 KB
Backgrounders | About Keysight
Recent communications, electronics test and measurement focused news releases.

新闻资料 2014-09-15

N9912A FieldFox RF Analyzer Data Sheet
This document contains a complete list of the technical specifications for the FieldFox N9912A Handheld RF Analyzer

产品资料 2014-09-14

PDF PDF 779 KB
PNA Series (E8362/3/4B and C) Technical Specifications
Provides technical specifications for the E8362B, E8362C, E8363B, E8363C, E864B, & E8364C PNA Series Network Analyzers.

产品资料 2014-09-12

Keysight E4990A 阻抗分析仪
Keysight E4990A 阻抗分析仪

产品资料 2014-09-12

1 2 3 4 5 6 7 8 9 10 ... 下一页