与专家交流

技术支持

N2102B PXIT 码型发生器 [已停产]

产品状态: 已停产 | 尚提供支持
支持时间截止到: 1 July 2019

查看产品详情

缩小范围

按内容类型

1-6 / 6

排序:
N2101B 10.3125 Gb/s Bit Error Ratio Tester - Data Sheet
The N2101B PXIT 10.7 Gb/s Bit Error Ratio Tester consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

产品资料 2012-01-27

N2102B Pattern Generator
This flyer provides a brief description of the features and benefits of the N2102B Pattern Generator

手册 2011-11-27

PDF PDF 310 KB
PXIT 10.3125 Gb/s Pattern Generator N2102B and PXIT Synthesizer N2099A Data Sheet
The N2102B PXIT Pattern Generator is a 2-slot PXI module capable of generating a number of industry standard patterns with very low jitter, from 622 Mb/s to 11.1 Gb/s. The N2099A PXIT Synthesizer is a 2-slot PXI module with dual RF outputs, tunable over a 2 GHz range.

产品资料 2010-09-20

PDF PDF 2.54 MB
Discover the Alternatives in Automated Measurements and Testing - Brochure
Discover the Alternatives in Automated Measurements and Testing

手册 2010-08-17

PDF PDF 1.79 MB
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet

产品资料 2008-06-26

N2102B User's Guide
N2102B User's Guide

用户手册 2008-05-28

PDF PDF 320 KB