Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

DSO5054A 5000 Series Oscilloscope: 500 MHz, 4 Channels

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: System, 6.20.0000
Release Date: 2015-06-27

Refine the List

By Class

By Type of Content

1-18 of 18

Sort:
Keysight Instrument Control Bundle Download
IO Libraries Suite 17.3, Command Expert 1.6, BenchVue 3.6
Previous Versions

Computer Software Current Version: 12.2016 | 2016-12-20

Command Expert Downloads
Previous Versions

Computer Software Current Version: 1.6 Update 1 | 2016-12-01

BenchVue Software
BenchVue software offers multiple instrument measurement visibility and data capture from a PC or mobile device with no programming.
Previous Versions

Computer Software Current Version: 3.7 | 2016-12-01

U1881A Power Measurement Application Software for InfiniiVision Series Oscilloscopes
Keysight U1881A Power Measurement Application software for Keysight InfiniiVision 3000/4000 X-Series and 6000/7000 Series oscilloscopes.
Previous Versions

Computer Software Current Version: 01.40 | 2016-05-02

FlexRay Physical Layer Conformance Test Software
Lets you verify and debug the physical layer characteristics of your FlexRay designs.
Previous Versions

Computer Software Current Version: 01.11 | 2015-10-01

InfiniiVision 5000/6000 Series Oscilloscope Software
Software updates for the Keysight 5000 and 6000 Series oscilloscopes.
Previous Versions

Instrument Firmware/Software Current Version: System, 6.20.0000 | 2015-06-27

5000, 6000, 7000, 546xx Series Oscilloscopes IVI Instrument Drivers
Supported models: 5000, 6000, 7000, 546xx...
Previous Versions

Driver Current Version: 1.3.24.0 | 2014-02-01

IntuiLink Data Capture for Keysight Oscilloscopes
Supported Models: Infiniium Series, 1000 Series, 1000B Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes
Previous Versions

Computer Software Current Version: 4.30 | 2013-03-04

MATLAB Instrument Driver for 5000, 6000, and 7000 Series Oscilloscopes
MATLAB is a software environment and programming language used to analyze and visualize data from Keysight oscilloscopes, configure and control instruments, and automate measurements. This instrument driver allows you to use MATLAB with Keysight DSO6000x, MSO6000x, DSO5000x, MSO5000x, DSO7000x, MSO7000x Series oscilloscopes.
Previous Versions

Driver Current Version: n/a | 2010-03-09

IntuiLink for 5000/6000 Series Oscilloscopes, Version 1.13
Supported Models: 5000/6000 Series Oscilloscopes ***To transfer more than 50,000 points, use IntuiLink Data Capture for Keysight Oscilloscopes, Version 3.81***
Previous Versions

Computer Software Current Version: 1.13 | 2009-02-11

Binary Oscilloscope File to MATLAB Translator Program
This is a program for importing binary files from Keysight oscilloscopes into The MathWorks MATLAB.

Programming Example 2007-05-11

Example Program for Reading Binary Data
Reads binary data saved by the Keysight InfiniiVision Series oscilloscopes.

Programming Example 2006-03-01

Direct I/O: DSO MATLAB Computes abs() and exp() of Waveform (Read Me)
Code sample documentation.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Computes abs() and exp() of Waveform
Reads 2 analog waveforms, computes abs() and exp() on each with VEEs MATLAB functionality, and plots the results.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Cross-correlation
Reads 2 analog waveforms then computes a cross-correlation and plots results with VEEs MATLAB functionality.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Butterworth Filter of Waveform
Reads a waveform, uses VEEs MATLAB function to apply a Butterworth filter, and plots the result.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Cross-correlation (Read Me)
Code sample documentation.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Butterworth Filter of Waveform (Read Me)
Code sample documentation.

Programming Example 2005-04-01