Contact an Expert

Technical Support

U2001A 10 MHz - 6 GHz USB Power Sensor

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 1.3 Update 1
Release Date: 2014-05-24

Refine the List

By Class

By Type of Content

1-13 of 13

Sort:
Keysight Command Expert Downloads
Previous Versions

Computer Software Current Version: 1.3 Update 1 | 2014-05-24

RF Power Meter IVI Instrument Drivers
Supported models: N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA...
Previous Versions

Driver Current Version: 3.7.3.0 | 2013-12-20

Keysight IO Libraries Suite Recommended Downloads
Current and supported versions of the IO Libraries Suite...
Previous Versions

Computer Software Current Version: 16.3.17914.4 | 2013-11-27

U-Series USB Average Sensor Upgrade Utility
Instructions for installing the Uility in order to upgrade the U-Series USB Average Sensor.
Previous Versions

Computer Software Current Version: R01.07.00 | 2013-01-21

U2000 Peak Power Sensor LabVIEW Instrument Drivers from NI
Supported models: U2000A, U2000B, U2000H, U2001A, U2001B, U2001H, U2002A, U2002H, U2004A, U2021XA, U2022XA
Previous Versions

Driver Current Version: 1.1.1 | 2013-01-15

U2000 Firmware A1.03.05
U2000 Firmware A1.03.05
Previous Versions

Instrument Firmware/Software Current Version: A1.03.05 | 2012-06-26

LabVIEW driver for U2001A/B/H series of USB average power sensors
Keysight U2001A/B/H series LabVIEW drivers available for download from NI Developer Zone.
Previous Versions

Driver Current Version: n/a | 2011-10-01

SNA Installation Package
SNA Installation Package
Previous Versions

Instrument Firmware/Software Current Version: n/a | 2011-03-04

N1918A Power Analysis Manager
N1918A Power Analysis Manager
Previous Versions

Instrument Firmware/Software Current Version: n/a | 2010-05-25

A virtual panel for U200xA USB Power Sensor
A virtual panel for U200xA USB Power Sensor

Programming Example 2008-09-19

ZIP ZIP 87 KB
A Program to retrieve Cal Factor for USB U200xA Power sensor
A Program to retrieve Cal Factor for USB U200xA Power sensor.

Programming Example 2008-05-20

ZIP ZIP 5 KB
Min and Max frequency update program (NI Labview)
This program is to update the Min and Max frequency for U200xA series USB sensor by using NI Labview.
Previous Versions

Computer Software Current Version: n/a | 2008-02-29

Min and Max frequency update program (Keysight Vee)
This program is to update the Min and Max frequency for U200xA series USB sensor by using Keysight VEE.
Previous Versions

Computer Software Current Version: n/a | 2007-08-15