Hable con un experto

Technical Support

E1961A AMPS/136 Mobile Test Application [Obsolete]

Product Status: Obsolete | No Longer Supported

View Product Details

Current Firmware/Software

Version: 16.3.17914.4
Release Date: 2013-11-27

1-25 of 18068

Sort:
N4903B - Jitter Included - Promotional Flyer
'Jitter included' - buy a J-BERT N4903B and receive the most popular receiver tolerance testing solution in the industry at the the best price ever.

Promotional Materials 2014-09-30

PDF PDF 289 KB
Upgrade to Your Ultimate Scope - Promotional Flyer
Upgrade to your Ultimate Scope! Get all licensed application software for the 2000, 3000, or 4000 X-Series for one incredibly low price. Save up to $16, 500 USD!

Brochure 2014-09-30

PDF PDF 406 KB
Keysight Technologies Enters into Manufacturing Test License (MTL) Agreement with Broadcom

Press Materials 2014-09-21

Keysight PXI Vector Network Analyzer Overview

Demo 2014-09-21

MIT Lives Up to its Motto: Mind and Hand
MIT Lives Up to its Motto: Mind and Hand

Article 2014-09-21

CAN Triggering and Decode Demo Video
Using the DSOX AUTO options for InfiniiVision X-Series oscilloscopes

Demo 2014-09-19

Characterizing CAN Bus Arbitration
This short video shows how to characterize how often CAN bus arbitration occurs during the transmission of a particular frame/message using a Keysight InfiniiVision 4000 X-Series oscilloscope.

How-To Video 2014-09-18

MOV MOV 10.28 MB
LIN Triggering and Decode Demo Video
Using the DSOX AUTO option for InfiniiVision X-Series oscilloscopes

Demo 2014-09-18

Keysight and Stanford University Work to Streamline Engineering Students’ Experience

Press Materials 2014-09-18

HeatWave Case Studies
HeatWave electro-thremal simulationcase studies.

Case Study 2014-09-18

FlexRay Mask Testing Demo Video
Using the DSOX3FLEX option on 3000 X-Series oscilloscopes

Demo 2014-09-18

UXM Wireless Test Set Expands Functional Test Capabilities, Delivers Greater RF Design Confidence

Press Materials 2014-09-18

E6650A EXF Wireless Test Set for Femtocell You Tube

Demo 2014-09-18

Installation and Quick Start Guide, PNA Series Network Analyzers
This document helps to quickly familiarize yourself with the analyzer, and provides procedures for installing, configuring, and verifying the operation of the analyzer.

Quick Start Guide 2014-09-17

PDF PDF 564 KB
B2980 Series Programming Guide
Provides the information for controlling Keysight B2980 by using an external computer.

Programming and Syntax Guide 2014-09-16

PDF PDF 644 KB
Keysight Introduces Industry's First PXIe Signal Analyzer to Provide Swept & FFT Capabilities

Press Materials 2014-09-16

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

Technical Overview 2014-09-16

PDF PDF 162 KB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

Data Sheet 2014-09-16

PDF PDF 1.79 MB
RF Power Amplifier Test Reference - Solution Brochure
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Brochure 2014-09-15

PDF PDF 2.48 MB
Backgrounders | About Keysight
Recent communications, electronics test and measurement focused news releases.

Press Materials 2014-09-15

Technical specifications / Data Sheet for 2-Port & 4-Port PNA-X Network Analyzer with option H29
Technical specifications / Data Sheet for the N5244A and N5245A PNA-X Network Analyzer with Option H29.

Data Sheet 2014-09-15

PDF PDF 1.40 MB
N4962A Serial BERT 12.5 Gb/s - User's Guide
The N4962A Serial BERT 12.5 Gb/s is a pseudo-random bit sequence generator and error detector designed for automated production-line testing and manufacturing of optical transceivers up to 12.5 Gb/s.

User Manual 2014-09-15

PDF PDF 857 KB
Data Sheet and Technical Specifications, N5241A/42A/49A 2-Port and 4-Port PNA-X Network Analyzers
Provides the data sheet and a complete list of technical specifications for the N5241A, N5242A and N5249A network analyzer Option 200/219/224 (2-Port PNA-X) and Option 400/419/423 (4-Port PNA-X).

Data Sheet 2014-09-15

PDF PDF 3.04 MB
Keysight Technologies' New, Full Two-port 26.5 GHz Vector Network Analyzers Fit in Just One PXI Slot

Press Materials 2014-09-15

Keysight Technologies Introduces Industry's Most Comprehensive Reference Solution for Full Character
Keysight Technologies, Inc. today announced a new PXI Reference Solution for RF power amplifier (PA) characterization and test. The Reference Solution, which performs S-parameter, harmonic distortion, power and demodulation measurements, enables rapid, full characterization of next-generation power amplifier modules, such as a power amplifier-duplexer (PAD).

Press Materials 2014-09-15

1 2 3 4 5 6 7 8 9 10 ... Next