Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E5515C 8960 Series 10 Wireless Communications Test Set

Product Status: Currently Orderable | Currently Supported

View Product Details

1-25 of 96

Sort:
Unlocking Cellular Measurement Insights - Solution Brochure
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

Brochure 2016-06-22

PDF PDF 7.93 MB
E6966B IMS-SIP Network Emulator - Technical Overview
The E6966B IMS-SIP network emulator allows you to efficiently test the performance and functionality of cellular user equipment in an all-IP IMS-SIP environment.

Technical Overview 2016-04-19

8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

Configuration Guide 2015-10-09

W-CDMA Dynamic Power Analysis Using the 8960 - Application Note
This document illustrates how to use the dynamic power analysis measurement in the Keysight 8960 test set to measure user equipment (UE) power sequences.

Application Note 2015-07-31

PDF PDF 379 KB
Dynamic Power Measurements for cdma2000 on the Keysight 8960 Wireless Test Set - Application Note
Power control is essential in CDMA devices. This application note explains how the use of dynamic power measurement can help ensure the in-field performance of CDMA wireless devices.

Application Note 2015-07-15

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Solution Brief 2015-03-26

E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Technical Overview 2015-01-06

PDF PDF 1.60 MB
E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Technical Overview 2014-12-17

E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-12-02

PDF PDF 705 KB
8960 (E5515C/E) Online User Guides
Access the online user guides for all the 8960 (E5515C/E) Series 10 wireless technology formats.

User Manual 2014-12-01

E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

8960 Wireless Communications Test Set HSPA Applications - Application Note
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

Brochure 2014-10-29

PDF PDF 383 KB
E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe

Technical Overview 2014-08-02

PDF PDF 1.19 MB
E6965A Location Server Emulator - Technical Overview
The 8960 (E5515C) with appropriate Lab Applications already supports testing of A-GPS via control plane RRLP or RRC messaging. The E6965A complements this solution, facilitating A-GPS/location-service testing via the user plane (IP data) by emulating a SUPL Location Platform (SLP). This makes it possible to test SUPL Enabled Terminal (SET) on the bench.

Technical Overview 2014-07-31

PDF PDF 1.06 MB
E1963A W-CDMA Mobile Test Application - Technical Overview
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Technical Overview 2014-05-19

E1966A 1xEV-DO Terminal Test Application - Technical Overview
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-05-19

E5515C/E (8960) Wireless Communications Test Set - Technical Overview
Provides a brief overview of the E5515C/E wireless communications test set and specifications.

Technical Overview 2014-05-19

E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Technical Overview 2014-05-19

PDF PDF 1.27 MB
A-GPS OTA Measurements for CTIA Certification - MVG
A-GPS OTA Multi-Probe Antenna Measurement Solutions for CTIA Certification from Microwave Vision Group and Keysight

Solution Brief 2014-04-30

A-GPS OTA Measurements for CTIA Certification – ETS-Lindgren
A-GPS OTA Antenna Measurement Solution for CTIA Certification from ETS-Lindgren and Keysight

Solution Brief 2014-04-29

Real-Time Near-Field Cell Phone Antenna Measurements - EMSCAN
Real-Time Near-Field Cell Phone Antenna Measurements from EMSCAN and Keysight

Solution Brief 2014-04-16

8960 User Calibration Utility
The 8960 User Calibration Utility is multi-threaded and automated to support the User Calibration task for up to three 8960 test set connections simultaneously

Installation Manual 2013-11-25

8960 Test Set Verify
The Test Set Verify Program automates procedures that verify the basic functioning of the Keysight 8960 RF Communication Mobile Test Sets.

Installation Manual 2013-11-25

8960 RF Path Maintenance
Run the RF Path Maintenance program after a repair to any of the following modules in the source path (i.e. RF interface, 3GHz Attenuator, Synth Doubler and Vector Output) and after doing a E5515CU 006 upgrade...

Installation Manual 2013-11-25

8960 Quick Test Software
Run the 8960 Quick Test program whenever a quick check of the 8960 performance is required (i.e. Whenever poor test yield of mobile production occurs). The program will return tested results of internal RF circuitry.

Installation Manual 2013-11-25

1 2 3 4 Next