Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E5063A ENA Series Network Analyzer

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.04.01
Release Date: 2017-03-01

1-8 of 8

Sort:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2017-06-21

How do I upgrade my E5063A ENA Series Network Analyzer?
Information for hardware and software options upgrade

FAQ 2016-02-08

How does the Microsoft end of support for Windows XP affect my ENA?
As of April 8, 2014 Microsoft has ceased supporting the Windows XP operating system. This document will help you answer some important questions.

FAQ 2015-07-27

How can I make 75 Ω measurements using the ENA?
You can make 75 Ω measurements with the ENA by shifting system characteristic impedance to 75 Ω.

FAQ 2015-03-09

Can I use the Fixture Simulator functions with the 2-port ENA?
Yes, but the function is limited...

FAQ 2015-01-09

When automating markers on the ENA is it possible to programmatically query the indicated inductance or capacitance on a Smith Chart?
The inductance / capacitance information cannot be directly queried via the automation interfaces. The inductance (positive reactance, top half of the Smith Chart) or capacitance (negative reactance, lower half of the Smith Chart) is not available as an automation query.

FAQ 2014-08-11

What is the CPU / Storage / Windows OS history?
The history of CPU type/memory size, storage type/size, windows OS is listed in the table.

FAQ 2014-04-28

What is the accuracy of ENA time domain measurements?
The TDR/TDT measurement uncertainty is provided in the following table.

FAQ 2014-02-01