Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: C.06.25
Release Date: 2017-02-23

Refine the List

Alle detailierte Suchkriterien entfernen

By Industry/Technology

By Type of Content

1-25 of 992

Sort:
Bulletins - About Keysight
Recent communications, electronics test and measurement focused news releases.

Press Materials 2017-10-16

New 89600 VSA Software Release Helps Component, Module, System Designers Achieve 5G First-to-Market
Software lets designers jumpstart development with 5G analysis capabilities for signal-quality measurements of Verizon 5G signals today, planned support for 5G new radio standard signals.

Press Materials 2017-09-29

Keysight Collaborates with Bluetest on NarrowBand-Internet of Things Over-the-Air Test Solution

Press Materials 2017-09-27

Keysight Selected by China Mobile Research Institute for Mobile Internet of Things Test System

Press Materials 2017-09-21

5G RF Design Verification Test Toolset—Accelerates Development of Next-Generation 5G Mobile Devices

Press Materials 2017-09-20

Keysight to Showcase Latest Measurement, Test, Design Innovations at European Microwave Week 2017
Keysight announces it will showcase a wide range of design, test and characterization solutions at European Microwave Week 2017, Booth 107, Nuremberg Convention Center Nuremberg, Oct. 10–12.

Press Materials 2017-09-19

New 64 GBaud BERT Solution Simplifies Test Setup, Accelerates 400G Receiver Testing
Industry's most-integrated bit error ratio tester (BERT) for PAM-4 and NRZ features new adjustable equalizer.

Press Materials 2017-09-05

Keysight Technologies Selected by China Mobile Terminals for Cellular-IoT RF,RRM Conformance Testing
Collaboration enables chipset, module and device makers to optimize their designs and verify RF and RRM performance to China Mobile’s Cellular-IoT test plan

Press Materials 2017-09-04

Press Releases | About Keysight
Keysight news and resources - Press Releases

Press Materials 2017-08-31

Keysight Technologies Selected by Qualcomm for 5G Test Solutions
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

Press Materials 2017-08-19

Collaboration with Sequans to Provide NB-IoT, LTE Cat-M1 Test Solutions

Press Materials 2017-08-03

Keysight and Ixia Solutions Group Announce Integrated Cellular + WiFi Protocol Verification Solution
New test platform illustrates the impact Keysight's acquisition of Ixia is having in the wireless industry

Press Materials 2017-08-03

Technical Experts Discuss, Demonstrate Latest EM Compatibility Techniques, SI Solutions at EMC 2017
Keysight's electromagnetic (EM) and signal (SI) and power integrity (PI) experts will be available at the 2017 IEEE International Symposium on Electromagnetic Compatibility, Signal and Power Integrity (EMC 2017) to discuss a range of topics.

Press Materials 2017-08-02

SystemVue 2017 Simulation Platform Effectively Lowers ASTRI’s NB-IoT XCVR Cost, Power Requirements
Keysight announces that its premier simulation platform for system design and verification, SystemVue 2017, significantly contributed to an improvement to the narrowband internet of things (NB-IoT) standard. SystemVue enables users to combine existing baseband, RF, and channel models together for evaluation of the entire system. The improvement realized using SystemVue, optimizes the NB-IoT user equipment (UE) standard to facilitate the implementation of low-power NB-IoT terminal chips and will be incorporated in Release 13 (revised version) and 14 of the 3GPP standard.

Press Materials 2017-07-13

Help Accelerate Deployment of IoT Technology Using Qualcomm™ Technologies' LTE IoT Modems
ice manufacturers can verify compliance to North American Carrier's Cat M1 Test Plan and optimize designs supporting NB-IoT standards

Press Materials 2017-06-22

Keysight Demonstrates Latest Design, Simulation, Verification Solutions at DAC
Keysight Technologies will showcase the newest releases of its EDA software for RF-microwave circuit and system, high-speed digital, electronic system level, 3-D electromagnetic, and device-modeling applications at the 54th annual Design Automation Conference (www.dac.com), the premier conference for design and automation of electronic systems.

Press Materials 2017-06-14

Backgrounders - Keysight Newsroom
Recent communications, electronics test and measurement focused news releases.

Press Materials 2017-06-14

Keysight Technologies Introduces Scalable PXI Microwave Signal Generator
New PXIe signal generator meets critical 1 percent EVM and 1 GHz bandwidth requirements for complex waveforms up to 44 GHz

Press Materials 2017-06-05

Keysight, UC San Diego Demonstrate the World's Fastest 28 GHz 5G Band, Bidirectional Phased-Array
Record-setting 8 Gbps data rate achieved using bidirectional 64-element link with phased-array beam-pointing capabilities—supports applications in 5G, aerospace and defense

Press Materials 2017-06-05

Keysight Technologies to Help RDA Microelectronics Accelerate NB-IoT Chipset Tests

Press Materials 2017-06-01

New PXIe Instruments for 5G, A&D and Quantum Technologies
New PXIe Instruments for 5G, A&D and Quantum Technologies

Press Materials 2017-05-31

Keysight Delivers Insight in 5G, IoT, Aerospace and Defense Design, Test Solutions at IMS 2017
Keysight announces it will demonstrate the latest design and test solutions for components and systems used in 5G communications, internet of things (IoT), and aerospace and defense applications that solve the toughest engineering challenges. Keysight, an IMS Gold Sponsor and 5G Summit Title Sponsor, will exhibit in Booth 1526, IEEE International Microwave Symposium, Hawaii Convention Center June 4–9.

Press Materials 2017-05-23

Keysight Technologies Enables Prototyping of Next-Generation 5G Mobile Devices
5G Protocol R&D Toolset is the first in a series of Keysight 5G Network Emulation Solutions to help you streamline your current and future 5G device workflow.

Press Materials 2017-05-23

Keysight Technologies Announces First Test Platform to Validate GCF RF NB-IoT and CAT-M Test Cases

Press Materials 2017-05-02

Keysight Technologies to Help China Telecom Accelerate NB-IoT Device Test

Press Materials 2017-04-18

1 2 3 4 5 6 7 8 9 10 ... Next