Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N5264A PNA-X Measurement Receiver for Antenna Test

Product Status: Currently Orderable | Currently Supported

View Product Details

1-21 of 21

Sort:
Keysight Technologies 2-port/4-port N524xA to N524B and N5264A to N5264B PNA-X Model Upgrade Kit
Installation note for 2-port/4-port Panel Upgrade kit. To Upgrade 2-Port/4-Port "A" models to 2-Port/4-Port "B" models

Installation Manual 2017-09-06

PDF PDF 5.58 MB
Installation Note, Licensed Functionality Upgrade Kit for all N5242A Analyzers & N5264A Receivers
Provides instructions for obtaining a license key, and installing and verifying an option upgrade.

Installation Manual 2017-07-01

PDF PDF 220 KB
N5280A User’s and Service Guide
The Keysight N5280A is a four channel frequency converter test set. This test set is used with the Keysight N5242A 2-Port or 4-Port PNA-X Network Analyzer, and a N5264A Measurement Receiver.

User Manual 2017-06-01

PDF PDF 1.80 MB
PNA-B, PNA-X, PNA-L Series - Product Fact Sheet
Key differences between PNA-A and PNA-B

Brochure 2017-05-09

PDF PDF 1.04 MB
Data Sheet and Technical Specifications, N5264A PNA-X Measurement Receiver
Provides technical specifications for the N5264A PNA-X Measurement Receiver.

Data Sheet 2016-08-04

Installation Note, Windows 7 Operating System Upgrade Kit for PNA Family Network Analyzers
Provides instructions for installing the Windows 7 Operating System in a PNA network analyzer.

Installation Manual 2016-05-01

PDF PDF 824 KB
Service Guide for N5264A PNA-X Measurement Receiver
Provides technical specifications for the N5264A PNA-X Measurement Receiver.

Service Manual 2016-03-01

PDF PDF 6.70 MB
Installation Guide 26.5 GHz LO Source Upgrade Kit
Add 26.5 GHz LO Source Upgrade Kit To Upgrade PNA N5264A to include Option 108 Upgrade Kit Order Number: N5264AU- 108

Installation Manual 2016-03-01

PDF PDF 1.12 MB
Windows 7 Operating System Upgrade Kit installation Note
N8983A,PNA,PNA-X,PNA-L,Windows7,WindowsXP,operating,system

Installation Manual 2015-12-01

PDF PDF 185 KB
Antenna Test - Selection Guide
Keysight Technologies provides many of the components required to make accurate antenna and radar cross-section (RCS) measurements. Use this guide to: understand how Keysight instruments can be integrated into various configurations, learn about interface requirements between components, understand issues related to selecting the equipment required to make antenna measurements, and learn how to migrate from the 8510 network analyzer or 8530 microwave receiver to the PNA series network analyzer.

Selection Guide 2015-07-30

Introduction to PNA Help and Programming – Part 1
PNA Help and Programming Tips: Part 1, Introduction to PNA Help and the PNA Programming Command Finder

Demo 2014-12-30

The New Techniques Simplify Military Frequency-Converter Characterization - Article Reprint
This article is about a new technique that simplifies and reduces the cost of the measurement test set up.

Article 2012-11-01

PDF PDF 2.44 MB
PNA Microwave Network Analyzers Brochure
This 16 page color brochure introduces you to the PNA Series of microwave network analyzers. The PNA Series builds on Keysight’s 40-year legacy of excellence to deliver new standards in speed, accuracy, and versatility for microwave network analysis.

Brochure 2010-12-10

PDF PDF 1.68 MB
Solutions for Antenna Characterization
Learn how to fully evaluate the performance of your antennas in significantly less time with Keysight's solutions for antenna characterization.

Brochure 2010-06-30

PDF PDF 1.17 MB
Microwave Engineering Europe X-parameters Article

Article 2010-06-02

N5264A Press Releases

Press Materials 2009-09-09

N5264A PNA-X Measurement Receiver Flyer
photo card

Promotional Materials 2008-10-17

PDF PDF 308 KB
PNA - Antenna/RCS - Reduce Measurement Test Times
This white paper describes new technology features applicable to antenna/RCS measurements, configuration diagrams, typical antenna/RCS measurement scenarios, and measurement time comparisons.

Application Note 2004-12-20

PNA - Antenna and RCS Measurement Advancements

Application Note 2004-12-01

PNA - Antenna - Pulsed Measurements
This paper presents advances in the instrumentation techniques that can be used for the measurement and characterization of antennas that are to be tested in a pulsed mode of operation.

Application Note 2004-01-06

Triggering PNA Microwave Network Analyzers for Antenna Measurements – Application Note

Application Note 2003-05-28