Contact an Expert

Technical Support

5348A 26.5 GHz Microwave Counter/Power Meter [Obsolete]

Product Status: Obsolete | View Service Options

View Product Details

Refine the List

By Type of Content

1-4 of 4

Sort:
5348A Data Sheet

Data Sheet 2001-07-19

PDF PDF 19 KB
Fundamentals of Time Interval Measurements (AN 200-3)
This classic Application Note provides a fundamental background on measurements of time-related events with electronic time interval counters. This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1997-06-01

5347A/48A Microwave Counter/Power Meter Operating and Programming Manual
Part Number: 05348-90025 (Dec95). The 5347A/48A is a discontinued product; this manual is provided for information only.

Operation Manual 1995-12-01

PDF PDF 7.65 MB
5347A/5348A Microwave Counter/Power Meter Service Manual
Part Number: 05348-90003 (Feb90). This service manual is provided for information only. The 5347A and 5348A are no longer sold by Keysight.

Service Manual 1990-02-01

PDF PDF 20.24 MB