Contact an Expert

Technical Support

N4880A Reference Clock Multiplier

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 1.1.3
Release Date: 2013-04-15

Refine the List

By Type of Content

1-5 of 5

Sort:
Industry-first solution for testing SD UHS-II receivers
Automated Solution Based on J-BERT Accelerates Testing of SD Memory Card Host and Device Receivers

Press Materials 2013-04-24

N4880A Reference Clock Multiplier Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

Data Sheet 2012-04-16

PDF PDF 3.31 MB
N4880A Reference Clock Multiplier Getting Started Guide
This Getting Started Brochure helps you to quickly install and operate the instrument.

Quick Start Guide 2012-03-01

PDF PDF 2.43 MB
N4880A Reference Clock Multiplier User's Guide
The N4880A is a reference clock multiplier. It extends the J-BERTs and ParBERTs capability to allow jitter pass through from the reference clock tothe BERTs data out. The supported operating modes are PCI Express 1 to 3, MIPI M-PHY and UHS-II standards.

User Manual 2012-03-01

PDF PDF 1.17 MB
How to Pass Receiver Test According to PCI Express® 3.0 CEM Specification - Application Brief
This paper provides insight into the calibration method and tests, as well as the tools available. The biggest change between PCIe 2.x and rev. 3.0 is that RX test on cards will now be normative.

Application Note 2011-11-30