Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

V3500A Handheld RF Power Meter

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Topic

By Type of Content

1-8 of 8

Sort:
Why is my power meter/power sensor do not come with hardcopy manual?
Keysight power meter and power sensor product will no longer offer hardcopy manuals as a standard shipped item.

FAQ 2014-04-17

Does Keysight offers any virtual panel software for V3500A handheld power meter?
Yes

FAQ 2011-03-31

Where does V3500A source the power from when connected USB port with battery installed?
USB port power

FAQ 2010-10-07

What is the smallest frequency step size(resolution) for V3500A handheld power meter?
1MHz step size(resolution) can be done via programming method.

FAQ 2010-09-20

Can I use USB cable to charge my V3500A handheld power meter?
No

FAQ 2010-07-23

Can I use external power adaptor to charge my V3500A handheld power meter?
No.

FAQ 2010-07-18

Which is power source will be utilized by V3500A power meter if external power source connected, USB cable connect to USB port & with battery insta...
External power source

FAQ 2010-07-18

What is the method to power up V3500A handheld power meter?
You can use battery power, USB port or external power supply/adaptor to power up V3500A handheld power meter.

FAQ 2010-05-10