Contact an Expert

Technical Support

U1071A Acqiris 8-bit High-Speed PCI Digitizer

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 6.1
Release Date: 2013-04-15

Refine the List

By Type of Content

1-25 of 28

Sort:
Data Converter Product - Selection Guide
The guide presents the Acqiris family of cards and modules currently available.

Technical Overview 2014-07-15

Signal generation enables cost-effective testing

Application Note 2014-04-07

Leverage the Genius Inside Wrap your OEM products around Keysight’s high-speed digitizer technology
To support the needs of original equipment manufacturers (OEMs), Keysight offer a range of hardware products, software elements and, for specific customer needs, development services.

Brochure 2014-01-30

PDF PDF 1.93 MB
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

Help File 2014-01-08

Data acquisition can be easily synchronized across multiple channels

Application Note 2013-05-07

FPGA-based averaging can improve measurement results

Application Note 2013-05-07

PC oscilloscope systems leverage turnkey acquisition software

Application Note 2013-05-07

Using high-speed digitizers for Embedded OEM applications

Application Note 2013-05-07

High-speed ADC chipsets benefit from optimized components

Application Note 2013-05-07

Using high-speed digitizers for Test and Measurement applications

Application Note 2013-05-07

High-speed digitizer modules capture details from single-shot events

Application Note 2013-04-16

High-speed ADC chipsets set the pace in real-time monitoring and control

Application Note 2013-04-16

Signal processing can reduce data bandwidth through peak detection

Application Note 2013-04-16

High-speed digitizer selection depends on more than banner specifications

Application Note 2013-03-13

U10xx Series Digitizers Startup Guide
Startup Guide for the U10xx series of Keysight Acqiris Products. Provides information on unpacking, inspecting, installation (software and hardware), making instrument connections and verifying operation.

Quick Start Guide 2012-11-27

PDF PDF 4.14 MB
AgMD1 LabVIEW Driver Help System
Help system for the Soft Front Panel (SFP) for MD1 series digitizers. Includes product introduction, tour of the SFP UI, and how-to procedures, and troubleshooting. (Extract this zipped file to a local drive.)

Help File 2012-11-13

CHM CHM 1.34 MB
AgMD1 IVI Driver Help System
Help system for the IVI driver for MD1 digitizers. Includes detailed API documentation of all driver functions. (Extract this zipped file to a local drive.)

Help File 2012-09-28

CHM CHM 1.71 MB
Acqiris DP1400 High-Speed PCI Digitizers Brochure
Document summarizing the features of the Keysight U1071A Acqiris DP1400 High-Speed PCI Digitizer with two channels.

Technical Overview 2012-06-14

Keysight Acqiris 8-bit Digitizers User's Manual
For use with U106xA, U1071A, U1084A & U1091A (DP and DC series) digitizers.

User Manual 2012-05-01

PDF PDF 1.75 MB
Keysight Acqiris Instruments Programmer’s Reference Manual
Programmer’s Reference Manual: Keysight Acqiris Instruments

Programming and Syntax Guide 2012-04-01

PDF PDF 1.73 MB
Keysight Acqiris Instruments Programmer’s Guide
Programmer’s Guide: Keysight Acqiris Instruments

Programming and Syntax Guide 2012-04-01

PDF PDF 1018 KB
Capturing Events of Long Duration or High Data Volume
This application note describes four system configurations on Keysight digitizers that support data streaming, the potential bottlenecks, and possible solutions to the bottlenecks.

Application Note 2011-05-20

PDF PDF 1.59 MB
Digitizer Improves Servo Control in Hard Disk Systems
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochure 2011-05-19

PDF PDF 195 KB
Testing of Semiconductor Devices for Defects
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochure 2011-05-19

PDF PDF 191 KB
Revealing Waveform Characteristics up to a Digitizer's Full Bandwidth App Note
When working with fast repetitive signals, TTI-enabled RIS can reveal waveform characteristics up to the full analog bandwidth limit of the digitizer.

Application Note 2011-04-27

PDF PDF 1.02 MB

1 2 Next