Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

DSO6012-BAT Battery-Power Option for all 6000 Series Models

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-14 of 14

Sort:
What is the use model? Charge as much as possible or let it run down, then charge all the way up?
It’s not necessary to run all the way down like NICAD battery.

FAQ 2010-07-02

How do I maximize the battery life?
Avoid charging and discharging the battery repeatedly.

FAQ 2007-11-02

How many charges will the battery last through?
The battery should deliver >80% of initial capacity after 300+ charge/discharge cycles.

FAQ 2007-11-02

What are the applications for battery-powered oscilloscope?
Battery-powered oscilloscopes are targeted for engineers and technicians in automotive testing, quality testing, industrial applications, power control circuit testing, In-vehicle, marine, and aerospace applications.

FAQ 2007-11-02

How many months/years is it expected to last?
Occasional battery users can use the battery ~10 years before replacement, while heavy users may need to replace within 2-3 years.

FAQ 2007-11-02

What is the technology used in the battery powered 6000 Series?
Rechargeable lithium ion battery

FAQ 2007-11-02

How much will it add to the weight of the scope?
12.35 Lbs without power adapter and 14 Lbs with power adapter

FAQ 2007-11-02

Can I use the oscilloscope while the battery is being charged?
Yes, the battery automatically recharges when the scope is connected to AC line power.

FAQ 2007-11-02

How long does the charge last?
~2 hrs initially

FAQ 2007-11-02

What is unique about Keysight’s battery powered oscilloscope?
Keysight’s 6000 Series with the battery option is the only battery powered mixed signal oscilloscope (MSO), highest performance 100MHz -500MHz battery powered oscilloscopes and only 1GHz battery powered oscilloscope available in the market.

FAQ 2007-11-02

Is the battery option retrofitable to previously purchased oscilloscope?
No. The battery option for the 6000 Series is a factory-installed option which is not retrofitable to previously purchased oscilloscopes.

FAQ 2007-11-02

Is Keysight’s battery-powered scope safe to use?
Keysight’s battery powered 6000 Series scopes were designed and manufactured to meet strict safety measures and comply with international safety standards.

FAQ 2007-11-02

Is it necessary to connect the ground post on the rear panel to earth ground?
If the circuit under test has voltages that exceed 30Vrms (or >42Vpk), the scope chassis needs to be connected to earth ground.

FAQ 2007-11-02

If the battery dies and will not recharge, is it return to factory or service center for repair?
The oscilloscope battery is not user replaceable. You must return the oscilloscope to Keysight for battery replacement.

FAQ 2007-11-02