Contact an Expert

Technical Support

M9185A PXI 8/16-Channel Isolated D/A Converter

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-12 of 12

Sort:
TS-8989 PXI Functional Test System - Brochure
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Brochure 2014-12-09

PDF PDF 656 KB
TS-8989 PXI Functional Test System - System Integration Guide - Application Note
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

Application Note 2014-11-06

PDF PDF 611 KB
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Data Sheet 2014-08-01

M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Brochure 2014-08-01

PDF PDF 202 KB
Testplan Development on CVI Labwindows with TS-5400 PXI Series - Application Note
This application note provides set-up guidelines to start developing your testplan on CVI Labwindows using the Keysight U8972A TS-5400 PXI Series functional test system.

Application Note 2014-03-25

PDF PDF 5.09 MB
White paper: Implementing parallel voltage measurement in functional Test of Automotive ECUs
This white paper compares throughput performance using conventional functional test methods versus parallel testing with Keysight’s new TS8900 Functional Test System and its M9216A multi-channel high voltage digital acquisition module.

Promotional Materials 2013-07-11

TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

Technical Overview 2012-10-22

PDF PDF 458 KB
M9185A DAC SFP Help File
The M9185A DAC Soft Front Panel Help File provides a guide on interactive use of M9185A, the module capability, programming and performing debug and verification on systems.

Help File 2011-07-09

CHM CHM 1.29 MB
M9185A LabVIEW Driver Help File
The M9185A LabVIEW Driver Help File provides a guide on the programming of AgM9185 LabVIEW driver.

Help File 2011-07-07

CHM CHM 880 KB
M9185A IVI Driver Help File
The M9185A IVI Driver Help File provides a guide on the programming of AgM9185 IVI driver including example codes and references

Help File 2011-07-05

CHM CHM 666 KB
M9185A D/A Converter Startup Guide
The M9185A Startup Guide is to provide a guide to the processes of receiving and setting up the Keysight M9185A PXI Isolated 8/16-Channel D/A Converter, installing the required software, and verifying basic module operation.

Quick Start Guide 2011-06-30

PDF PDF 975 KB
M9185A D/A Converter Service Guide
The M9185A Service Guide serves mainly as a guide to performance verification, troubleshooting and servicing to the hardware and also information on ordering repair parts. It also provides an overview of the performance, specification and installation steps of the hardware.

Service Manual 2011-06-30

PDF PDF 1.60 MB