Contact an Expert

Technical Support

U1272A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 2.0.0.0
Release Date: 2014-06-02

Refine the List

By Type of Content

1-12 of 12

Sort:
Handheld Tools - Brochure
This brochure presents all handheld products including LCR meters, DMMs, scopes and calibrators.

Brochure 2014-08-03

PDF PDF 9.04 MB
Troubleshooting VFDs with Low Pass Filter - Application Note
Technicians constantly face the challenge of obtaining accurate voltage and frequency measurement that tallies with the readings shown on the VFD control panel display. With Keysight’s handheld multimeter that is equipped with a switchable 1-kHz low pass filter, technicians do not need to guess the VFD output anymore

Application Note 2014-08-01

PDF PDF 1.74 MB
U1270A Series Handheld Digital Multimeter Service Guide
This guide describes how to service the U1270A Series Handheld Digital Multimeter.

Service Manual 2014-04-18

PDF PDF 3.45 MB
U1270 Series Handheld Digital Multimeters - Data Sheet
This is the datasheet for the Keysight U1270 Series Handheld Digital Multimeters which offers features such as water and dust resistant, 30,000 counts, DC & AC voltage, current, resistance and more.

Data Sheet 2013-10-01

U1271A/U1272A Handheld Digital Multimeter User’s Guide
This guide helps you get familiar with the U1271A/U1272A Handheld Digital Multimeter.

User Manual 2013-09-13

U1271A/U1272A Handheld Digital Multimeter - Quick Start Guide
This Quick Start Guide helps you to quickly familiarize yourself with the features and the user interface of the U1271A/U1272A Handheld Digital Multimeter.

Quick Start Guide 2013-09-03

Stray Voltage Testing Made Easy With U1272A - Application Note
This application note presents an alternative tool for identifying the presence of stray voltages: the Keysight U1272A handheld digital multimeter (HH DMM.)

Application Note 2011-10-13

PDF PDF 212 KB
Ground Resistance Measurement with Smart Ohm - Application Note
Smart Ohm function can help user to measure accurate resistance with the presence of leakage current or residual voltage.

Application Note 2011-10-13

U1270 series Handheld Digital Multimeters - Quick Fact Sheet
This Quick Fact Sheet presents the U1270 Series handheld digital multimeters. Its latest addition, the U1273A, comes with an OLED display that ensures that you get the right readings at the first glance.

Promotional Materials 2011-09-20

PDF PDF 752 KB
How to Select a Handheld DMM That is RIGHT for You - Application Note
To assist you in choosing a handheld DMM, this application note looks at some of the device's key attributes: handheld specifications, basic functionality, and features targeted for specific industrial applications. It also provides information on the design and features of Keysight handheld DMMs to guide you in your selection process.

Application Note 2011-07-06

U1271/2A Handheld DMM Demonstration Video
Application demonstration video for U1271/2A Handheld Digital Multimeter.

Demo 2010-12-20

HTML HTML 10 KB
U1271/2A Handheld DMM Demonstration Video (Downloadable Version)
Application demonstration video for U1271/2A Handheld Digital Multimeter.

Demo 2010-12-20