Contact an Expert

Technical Support

N6782A 2-Quadrant Source/Measure Unit for Functional Test, 20 V, ±1 A or 6 V, ±3 A, 20 W

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 2.0.2.1
Release Date: 2014-04-21

Refine the List

By Type of Content

1-13 of 13

Sort:
N6705B DC Power Analyzer Mainframe and Modules - Product Fact Sheet
This is a one-page (two-sided) QFS/Quick Fact Sheet with specifications for the Keysight N6705B DC Power Analyzer mainframe and modules: N6781A, N6782A, N6784A, N6783A-BAT.

Promotional Materials 2014-08-07

PDF PDF 495 KB
14585A Control and Analysis Software for Advanced Power Supplies - Data Sheet
This data sheet addresses how to easily access a power supply's advanced sourcing and measurement features with the 14585A power supply control and analysis software.

Data Sheet 2014-05-29

Agilent Power Products Selection Guide - June 2014
This selection guide will help you select the right DC power supply for your application (for example, basic power supply, specialized requirements or more complex requirements).

Brochure 2014-04-25

PDF PDF 3.95 MB
N6780 Series Source/Measure Units (SMUs) for the N6700 Modular Power System Data Sheet
Information and specifications for the N6781A and N6782A 2-Quadrant Source/Measure Units (SMUs), the N6784A 4-Quadrant SMU, as well as the 14585A control and analysis software for the N6705 DC power analyzer.

Data Sheet 2012-10-10

N6700 Series Low-Profile Modular Power System User's Guide
The Keysight N6700 Modular Power System is a configurable, one rack-unit (1U) platform that lets you mix and match power modules to create a power system optimized for your test system requirements.

User Manual 2012-06-01

PDF PDF 1.43 MB
N6705 DC Power Analyzer Service Guide
This manual discusses the verification and calibration procedures for the N6705 DC Power Analyzer mainframe.

Service Manual 2011-11-01

PDF PDF 3.45 MB
N6705 DC Power Analyzer User’s Guide

User Manual 2011-11-01

N6700 Family Specifications Guide

Data Sheet 2011-11-01

N6700 Series Service Guide
Service manual for the N6700 Series modular power system. First Edition.

Service Manual 2011-11-01

PDF PDF 1.13 MB
N6700 Modular Power System Adds Application-Specific Modules for Battery Test, Mobile Device Mfg

Press Materials 2011-09-27

Agilent Expands Source Measure Unit Offering to Meet Emerging Market Requirements
Press Release

Press Materials 2010-11-09

Understanding Emerging Measurement Requirements for Battery-Powered Devices
Backgrounder

Press Materials 2010-11-09

N6700/N6705 Programmer's Reference
These Help files contain reference information to help you program the Keysight N6700 Modular Power System and the N6705 DC Power Analyzers over the remote interface using the SCPI programming language.

Help File 2009-03-25