Contact an Expert

Technical Support

478A Coaxial Thermistor Mount

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-7 of 7

Sort:
478A Thermistor Mount Operating and Service Manual
This operating and service manual contains information pertaining to incoming inspection, operation, performance tests, adjustments, and service for Model 478A Thermistor Mount.

Operation Manual 2014-08-01

PDF PDF 783 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

Application Note 2013-07-02

PDF PDF 562 KB
7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

Application Note 2011-09-30

PDF PDF 479 KB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

Application Note 2011-07-14

PDF PDF 618 KB
Fundamentals of RF and Microwave Power Measurements (AN 1449) - Application Note
Keysight's Fundamentals of RF and Microwave Power Measurements, application note (AN 1449-1/2/3/4).

Application Note 2009-06-05

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

Application Note 2006-04-26

Choosing the Right Power Meter and Sensor - Application Note
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

Application Note 2000-10-01