Contact an Expert

Technical Support

34420A Micro-Ohm Meter

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 1.3.3
Release Date: 2008-03-15

1-25 of 27

Sort:
Making Low Resistance Measurements Using the B2961A and 34420A - Flyer
This 1-pager introduces the B2961A/B2962A Power Source combined with the 34420A which satisfies the requirement on the precise low resistance measurements.

Promotional Materials 2014-08-04

PDF PDF 149 KB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Help File 2014-08-01

Digital Multimeters Brochure
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

Brochure 2013-09-30

PDF PDF 1.18 MB
DMM Connectivity Utility for Windows provides Easy Setup and Analysis on YouTube
Easily control, capture and view the Keysight digital multimeters on your bench with a single click.

How-To Video 2013-07-25

Resistance; DC Current; AC Current; and Frequency and Period Measurement Errors in DMMs
This application note is the second in a series of three, that will help you eliminate potential measurement errors and achieve the greatest accuracy with a DMM. This application note covers resistance, dc current, ac current, and frequency and period measurement errors. For an overview of system...

Application Note 2013-06-10

Make Better RMS Measurements with Your DMM - Application Note
Different techniques that DMMs use to measure rms values, signal affects the quality of measurements, how to avoid common measurement mistakes.

Application Note 2013-06-10

Improved AC Measurements Using Digital Multimeters - Application Note
When you use a digital multimeter to measure AC voltages, it is important to know how your DMM makes the measurements and understand your instrument's limitations.

Application Note 2013-03-22

Improving Digital Multimeter Throughput - Application Note
Whether your electronic test is in a manufacturing, design validation, or R&D environment, reducing your test time translates to lower cost and shortened product development schedules, both of which are clear benefits.

Application Note 2013-03-22

Practical Temperature Measurements (AN-290)
The purpose of this application note is to explore the more common temperature measurement techniques, and introduce procedures for improving their accuracy.

Application Note 2012-01-26

PDF PDF 1.29 MB
Keysight 34420A nano Volt/mico-Ohm meter Data Sheet
Description and technical specifications for the Keysight 34420A.

Data Sheet 2011-10-11

Data Logging and Digitizing Using a Digital Multimeter
This measurement tip describes the use of a digital multimeter for data logging and digitizing.

Data Sheet 2010-06-24

Solar Cell and Module Testing
This application note describes how to decrease costs and increase flexibility for solar cell and module testing with Keysight products and solutions.

Application Note 2009-12-07

Cathodic Protection of Steel in Concrete Using LXI
This document discusss Cathodic protection as a remarkable technique that can substantially extend the life of a building structure by impeding corrosion.

Application Note 2007-04-25

PDF PDF 390 KB
Using LXI to Boost Throughput in Semiconductor Manufacturing
This document is a case study that discusses the successful customer implementation of a Keysight LXI solution for a multinational semiconductor manufacturer

Application Note 2007-04-25

PDF PDF 234 KB
Digital Multimeter Selection Guide

Selection Guide 2006-06-07

Next Generation Digital Multimeters in Systems (6 1/2 to 8 1/2 digits of resolution)
A guide to using Keysight digital multimeters in systems.

Selection Guide 2005-11-15

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

Demo 2005-08-31

Tips for Making Better AC, True RMS Measurements
Learn to make better ac measurements. Learn about ac signals and how to take advantage of features built-in to your multimeter.

Application Note 2004-05-19

9 Tips for Making Better Resistance Measurements
Nine tips for making better resistance measurements with your Keysight voltmeter.

Application Note 2003-11-18

34420A Service Guide
Edition 2. In this manual you will find specifications, quick start information, calibration procedures, theory of operation, service information, schematics, and more.

Service Manual 2003-03-01

PDF PDF 5.15 MB
34420A User's Guide
34420-90001; Edition 1. Contains a description of the features and functions of the Keysight 34420A, including programming information, application examples.

User Manual 2003-03-01

PDF PDF 4.91 MB
Making Better Measurements with your Digital Multimeter
Want to make better measurements or learn a little bit about how your multimeter works? Here you will find several of our most popular application notes for mutlimeters.

Application Note 2003-01-09

34420A Standard Shipped Components
A standard Keysight 34420A NanoVolt, Micro-Ohm Meter ships with the following items:

Reference Guide 2002-09-20

System Cabling Errors and DC Voltage Measurement Errors in Digital Multimeters (AN 1389-1)
This application note is one in a series of three, that will help you eliminate potential measurement errors and achieve the greatest accuracy with a DMM. This application note covers system cabling errors and dc voltage measurement errors and more.

Application Note 2002-01-31

AC Voltage Measurement Errors in Digital Multimeters (AN 1389-3)
This application note is the third in a series of three, that will help you eliminate potential measurement errors and achieve the greatest accuracy with a DMM. This application note covers ac voltage measurement errors. For an overview of system cabling errors and dc voltage measurement errors...

Application Note 2002-01-31

1 2 Next