Contact an Expert

Technical Support

N6715B Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 2.0.2.1
Release Date: 2014-04-21

Refine the List

By Type of Content

1-25 of 30

Sort:
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Help File 2014-08-01

Agilent Power Products Selection Guide - June 2014
This selection guide will help you select the right DC power supply for your application (for example, basic power supply, specialized requirements or more complex requirements).

Brochure 2014-04-25

PDF PDF 3.95 MB
LXI Brochure
The Keysight LXI Brochure shows you how to open the door to simpler system creation.

Brochure 2014-04-07

N6705A DC Power Analyzer Front Panel Simulation Demo Program

Demo 2014-04-07

N6700 Modular Power System Family Data Sheet
The Keysight N6705 Series DC Power provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT (Device Under Test).

Data Sheet 2012-06-06

N6705 DC Power Analyzer Service Guide
This manual discusses the verification and calibration procedures for the N6705 DC Power Analyzer mainframe.

Service Manual 2011-11-01

PDF PDF 3.45 MB
N6705 DC Power Analyzer User’s Guide

User Manual 2011-11-01

N6783A-BAT Battery Charge/Discharge Module for the N6700 Modular Power System Data Sheet
Product overview and specifications for the N6783A-BAT battery charge/discharge module.

Data Sheet 2011-08-04

PDF PDF 162 KB
N6783A-MFG Mobile Communications DC Power Module for the N6700 Modular Power System Data Sheet
Product overview and specifications for the N6783A-MFG mobile communications DC power module.

Data Sheet 2011-08-04

PDF PDF 186 KB
Battery Drain Video: Seamless Measurement Ranging on the N6781A
The N6781A Battery Drain Analyzer SMU module for the N6700 Modular Power System is a powerful R&D tool to help engineers understand current consumption in battery powered devices.

Demo 2010-06-17

Power Toolbox for Embedded System Design, Dynamic Current Profiling
This is the 2nd in a series of application notes that addresses power optimization, characterization and simulation challenges in embedded design; focusing on dynamic current profiling.

Application Note 2009-12-15

PDF PDF 768 KB
Base Station Subassemblies: Addressing DC Power Test Challenges
This application note addresses the numerous DC power-related challenges that base station providers are faced with during development and production test of their subassemblies.

Application Note 2009-11-16

PDF PDF 382 KB
Power Toolbox for Embedded System Design-Simulating Power Supply Interrupts
This is the 3nd in a series of application notes that addresses power optimization, characterization and simulation challenges in embedded design; specifically preventing power supply interrupts

Application Note 2009-08-21

PDF PDF 482 KB
Bench-Top Test and Debug of Power Transient Issues for Automotive and Aerospace/Defense Applications

Application Note 2009-06-05

Power Toolbox for Embedded System Designs
Properly Powering On and Off Multiple Power Inputs in Embedded Designs

Application Note 2009-06-01

N6700/N6705 Programmer's Reference
These Help files contain reference information to help you program the Keysight N6700 Modular Power System and the N6705 DC Power Analyzers over the remote interface using the SCPI programming language.

Help File 2009-03-25

Simulating Power Interruptions for DC Input Devices
This application brief describes how the Keysight N6705A DC Power Analyzer can simulate power inter-ruptions for DC input devices.

Application Note 2008-09-25

Option 2UA Microamp Measurement Option for the Keysight N6760 Precision DC Power Modules

Data Sheet 2008-03-17

Comparing the N6700 Low-Profile and DC Power Analyzer Mainframes

Application Note 2008-01-10

Automotive ECU Transient Testing Using Captured Power System Waveforms

Application Note 2008-01-10

FPGA Circuit Design: Overcoming Power-Related Challenges

Application Note 2008-01-09

Avoid DUT Damage by Sequencing Multiple Power Inputs Off Upon a Fault Event
Having the ability to control the power supply system itself can greatly reduce the effort and complexity associated with an external shut-down control method.

Application Note 2007-12-05

Enhancing Automotive Electronic Test with LXI
This document describes the automotive industry’s highly competitive nature and the intense pressure on electronic manufacturersto boost quality while lowering costs.

Brochure 2007-10-08

PDF PDF 675 KB
N6705A Quick Start Tutorial
Keysight N6705A DC Power Analyzer Quick Start Tutorial helps you with installing the power modules and preparing the instrument for use, as well as N6705A navigational tips.

Quick Start Guide 2007-10-01

PDF PDF 804 KB
Biasing Multiple Input Voltage Devices in R&D
This application brief describes using the voltage output synchronization capabilities of modular power supplies in R & D multiple bias applications.

Application Note 2007-05-07

1 2 Next