Contact an Expert

Technical Support

E3238S/35688E Signal Intercept and Collection System [Discontinued]

Product Status: Discontinued | Currently Supported

View Product Details

1-25 of 7885

How many images can the SD card save?
It depends on what images are saved, whether IR and visible image, or only visible image.

FAQ 2015-11-21

How do I find the calibration code and security code for my DMM?
The factory set security code is 'AT3446XA'. This is sometimes referred to as the calibration code.

FAQ 2015-11-21

Do U5855A, U5856A and U5857A have wifi capability?

FAQ 2015-11-21

What is radiometric JPEG image?
IR images are the radiometric JPEG image which embedded temperature information in each of its pixel.

FAQ 2015-11-21

Can I control my thermal imager through the software?

FAQ 2015-11-21

Can I save the image file into different format?

FAQ 2015-11-21

Do U5855A, U5856A and U5857A have video recording capability?

FAQ 2015-11-21

Which printers are supported by the handheld oscilloscopes?
Keysight handheld oscilloscopes support PCL6, 5e,5c and Postscript level 3 emulation printer command languages.

FAQ 2015-11-09

Infiniium Oscilloscope Software
Infiniium oscilloscope software.

FAQ 2015-11-06

Signal Analyzer IVI and MATLAB Instrument Drivers
Supported models: N9000A, N9010A, N9020A, N9030A, N9038A, E4406A, E4440A, E4443A, E4445A, E4446A, E4448A, N8201A, E4447A, E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B, E7401A, E7402A, E7403A, E7404A, E7405A, M9290A, N9040B, N9038A, M9420A

FAQ 2015-11-03

Power Meter Firmware & Software Updates
Power Meter Firmware & Software Updates.

FAQ 2015-10-28

Why is there a different type of RF cable attached to the U7227A/C/F?
Different type of RF cable attached to the U7227A/C/F.

FAQ 2015-10-26

Does the new RF cable affect the RF performance of the U7227A/C/F USB preamplifier?
RF performance of the U7227A/C/F with new RF cable

FAQ 2015-10-26

What is the difference between the two RF cables attached to the U7227A/C/F?
Mechanical dimension and color for the RF cable.

FAQ 2015-10-26

Free Software Trials By Application
List of Free Trials of Software by Application

FAQ 2015-10-23

RFIC and MMIC Foundry Partners
Brief overview of Keysight EEsof EDA RFIC and MMIC Foundry Partners resources.

FAQ 2015-10-21

Where can I find system requirements and supported platform information for Genesys?
For Genesys system requirements and supported platform information, refer to the Prerequisites section for your platform at http://find/eesof-genesys-latest-downloads

FAQ 2015-10-16

What is enhanced overload detection and power trip function?
Since the autumn in 2015, the E5061B Option-115/117/135/137/215/217/235/237 ships with enhanced overload detection and power trip function. The E5061B Option-3L5 does not have this function.

FAQ 2015-10-09

How do I upgrade my N5191A UXG X-Series Agile Signal Generator, Modified Version, 10 MHz to 40 GHz?
Find Information on Hardware Upgrades, Instrument Software, etc.

FAQ 2015-10-01

Is DCV ratio measurement for 34401A and 34461A identical?
Yes. 34461A is intended as direct replacement for 34401A. Hence, the ratio measurement...

FAQ 2015-09-21

What is the calibration password to unlock the instrument?
The security code is "AT3446XA"...

FAQ 2015-09-21

Why 34405A can't be detected in Windows 7?
There are two posibilities causing 34405A couldn't be detected. 1. IO Libraries Suit 15.1 or below...

FAQ 2015-09-21

Can I enable 34450A data logger feature with programming command?
No. To enable data logging, execute "Enable log" at front panel...

FAQ 2015-09-21

Can 34460 & 34461A measure capacitance?
Yes. This feature is available when the DMM is upgrade to firmware revision 2.08 and above....

FAQ 2015-09-21

How to enable 34410A/34411A/L4411A browser web control work in Java 8?
To enable browser web control to work in Java 8, update instrument to firmware version 2.41...

FAQ 2015-09-21

1 2 3 4 5 6 7 8 9 10 ... Next