Contact an Expert

Technical Support

N5393C PCI EXPRESS® Electrical Performance Validation and Compliance Software [Discontinued]

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: 03.34
Release Date: 2014-05-15

Refine the List

By Type of Content

1-9 of 9

Sort:
E2688A, N5384A High-Speed Serial Data Analysis and Clock Recovery Software - Data Sheet
The E2688A serial data analysis software provides engineers with a fast and easy way to validate signal integrity for serial interface designs. The E2688A, when used with the 54850 Series Infiniium real-time oscilloscopes, performs mask testing and characterizes serial data streams that employ embedded clocks. The E2688A enables engineers to verify compliance to computer, communication, and data communications standards such as PCI Express, Serial ATA, Fibre Channel, and Gigabit Ethernet.

Data Sheet 2014-08-04

N5393A PCI Express® 3.0 (Gen3) Software for Infiniium Oscilloscopes - Data Sheet
Keysight Technologies N5393C PCI Express electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your PCI Express designs for add-in cards and motherboard systems. The PCI Express electrical test software allows you to automatically execute PCI Express electrical checklist tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

Data Sheet 2013-05-07

N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

Data Sheet 2011-07-05

N5393C PCI Express Automated Test Application
Contains help on the electrical tests that are performed by the PCI Express compliance test application.

Help File 2011-01-10

ZIP ZIP 7.57 MB
N5393C PCI-Express Automated Test Application Compliance Testing Methods of Implementation
Keysight N5393C PCI-Express Automated Test Application Compliance Testing Methods of Implementation

User Manual 2011-01-10

PDF PDF 7.35 MB
N5393B PCI Express Automated Test Application
Contains help on the electrical tests that are performed by the PCI Express compliance test application.

Help File 2009-04-17

ZIP ZIP 1.01 MB
N5393B PCI-Express Automated Test Application Compliance Testing Methods of Implementation
Keysight N5393B PCI-Express Automated Test Application Compliance Testing Methods of Implementation

User Manual 2009-04-01

PDF PDF 6.38 MB
Infiniium Software Requirements
Infiniium Software Requirements, easily determine requirements to run applications on your oscilloscope.

Technical Overview 2007-07-17

PCI EXPRESS Electrical Performance
PCI EXPRESS electrical performance, validation and compliance demo video (19:22)

Demo 2006-05-24

WMF WMF 88.80 KB