이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

N9923A FieldFox 핸드형 RF 벡터 네트워크 분석기, 4 GHz 및 6 GHz

제품상태: 주문가능 | 기술지원 가능

제품 상세정보 보기

현재 펌웨어/소프트웨어

버젼: A.08.18
릴리스 날짜: 2017-04-18

1-25 / 49

정렬방식:
FieldFox 핸드형 분석기 - 선택 가이드 (영어)
이 선택 가이드는 FieldFox 분석기를 맞춤 구성하고 원하는/필요한 옵션을 선택할 수 있도록 지원합니다.

선택 가이드 2017-02-10

Keysight Technologies Carry precision with you! - FieldFox -

브로셔 2016-08-09

PDF PDF 433 KB
N9923A FieldFox Analyzer User's Guide
User’s Guide for the N9923A FieldFox Analyzer. Provides information on mode settings, calibration, data analysis features, file management, system settings, lithium-ion batteries, hardkey/softkey menus, and safety considerations.

사용자 매뉴얼 2016-08-01

PDF PDF 3.71 MB
N9923A FieldFox RF Vector Network Analyzer 4/6 GHz - Data Sheet
N9923A FieldFox RF Vector Network Analyzer - Data Sheet

데이터시트 2016-03-29

PDF PDF 2.49 MB
N9923A FieldFox Handheld RF Vector Network Analyzer 4/6 GHz - Technical Overview
Keysight’s FieldFox RF VNA is the world’s most accurate handheld network analyzer. Learn how its built-in QuickCal capability enables field calibration without a cal kit and find out how you can make network analysis measurements in the field easier, convenient, and more reliable.

기술 개요 2016-03-28

FieldFox 핸드형 분석기 - 기술 개요
최대 50GHz의 정밀한 랩(lab) 수준의 측정을 제공하도록 설계된 견고하고 독립적인 휴대용 분석기인 FieldFox 마이크로웨이브 분석기에 대해 자세히 알아보십시오.

기술 개요 2016-03-28

FieldFox Security Features and Volatility Documentation, User’s Guide
Provides security features and Volatility documentation for all FieldFox models

사용자 매뉴얼 2016-03-01

PDF PDF 1.78 MB
FieldFox Handheld Analyzer SCPI Programming Guide (all FieldFox models)
Remote control and SCPI programming guide for N991xA, N992xA, N993xA, N995xA, and N996xA FieldFox analyzers

프로그래밍 및 구문 가이드 2016-02-01

Correlating Microwave Measurements between Handheld and Benchtop Analyzers - Application Note
This application note discusses the powerful capabilities of modern-day handheld analyzers and includes measurement comparisons between FieldFox handheld analyzers and several benchtop instruments.

어플리케이션 노트 2015-08-27

Precision Validation, Maintenance and Repair of Satellite Earth Stations FieldFox Handheld Analyzers
This application note describes breakthrough technologies that have transformed the way systems can be tested in the field while providing higher performance, improved accuracy and capability.

어플리케이션 노트 2015-08-24

Techniques for Precision Validation of Radar System Performance in the Field - Application Note
This application note provides an overview of field testing radar systems and Line Replaceable Units (LRU) using high-performance FieldFox combination analyzers.

어플리케이션 노트 2015-07-28

FieldFox Security Features and Volatility Documentation
FieldFox Security Features and Volatility Documentation

사용자 매뉴얼 2015-05-29

PDF PDF 254 KB
Techniques for Precise Measurement Calibrations in the Field - Application Note
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

어플리케이션 노트 2015-05-22

Techniques for Precise Power Measurements in the Field - Application Note
This application note will discuss techniques for measuring average and peak power and the associated equipment options available for field testing.

어플리케이션 노트 2015-05-22

Performing Line Sweep Measurements with FieldFox Cable and Antenna Analyzers – Technical Overview
This technical overview highlights the key features and benefits of performing line sweep measurements using FieldFox cable and antenna analyzers.

기술 개요 2015-05-21

Techniques for Time Domain Measurements - Application Note
This application note will introduce time domain and DTF measurement techniques for identifying the location and relative amplitudes of discontinuities while operating in the field.

어플리케이션 노트 2015-05-19

Top 5 Reasons FieldFox is Your Ideal Cable and Antenna Tester for Wireless I&M - Flyer
This two-page flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal cable and antenna tester for cellular installation and maintenance.

브로셔 2015-05-18

PDF PDF 1.25 MB
현장의 정밀 케이블 및 안테나 측정을 위한 기법 - 어플리케이션 노트 (영어)
이 어플리케이션 노트는 FieldFox 핸드형 분석기를 사용한 케이블 및 안테나 테스트를 위한 측정 및 교정 기법을 소개합니다.

어플리케이션 노트 2015-05-15

고급 케이블 테스트를 위한 기법 - 어플리케이션 노트 (영어)
시스템에 설치된 전송선 측정 및 문제해결을 위한 고급 측정 기법 및 예를 다룹니다.

어플리케이션 노트 2015-04-15

Techniques for Precise Interference Measurements in the Field - Application Note
This app note discusses the different types of interference in current and new systems and methods to measure a variety of interference types using spectrum analyzers such the FieldFox Series.

어플리케이션 노트 2015-03-30

Top 5 Reasons FieldFox is the Ideal Tool for Testing MW Cables and Cable Subsystems - Flyer
This two page flyer highlights the top 5 reasons FieldFox is ideal for testing microwave cables and cable subsystems in the field.

브로셔 2015-03-23

PDF PDF 1.52 MB
전력 흐름 및 지향성 커플러 – 어플리케이션 노트 (영어)
교육 랩(Lab) #6: 전력 흐름 및 지향적 커플러에 관한 대학 엔지니어링 랩(Lab) 시리즈 – 랩(Lab) 6

어플리케이션 노트 2014-12-09

2포트 측정 및 S-파라미터 – 어플리케이션 노트 (영어)
교육 랩(Lab) #5: 2포트 측정 및 S-파라미터에 관한 대학 엔지니어링 랩(Lab) 시리즈 – 랩(Lab) 5

어플리케이션 노트 2014-11-21

임피던스 매칭 실험 – 어플리케이션 노트 (영어)
교육 랩(Lab) #4: 임피던스 매칭 실험에 관한 대학 엔지니어링 랩(Lab) 시리즈 – 랩(Lab) 4

어플리케이션 노트 2014-10-17

전송선과 반사 신호 – 어플리케이션 노트 (영어)
교육 랩(Lab) #3: 전송선과 반사 신호에 관한 대학 엔지니어링 랩(Lab) 시리즈 – 랩(Lab) 3

어플리케이션 노트 2014-10-09

1 2 다음