Parla con un Esperto

Technical Support

U7243A USB 3.0 Compliance Test Software for Infiniium oscilloscopes [Discontinued]

Product Status: Discontinued | Currently Supported
Supported Until: 1 March 2016

View Product Details

Current Firmware/Software

Version: 01.50
Release Date: 2014-06-03

Refine the List

By Type of Content

1-4 of 4

Sort:
U7243A USB 3.0 Superspeed Electrical Performance Validation - Data Sheet
The USB 3.0 electrical test software allows you to automatically execute USB 3.0 electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test

Data Sheet 2014-08-01

U7243A USB 3.0 Electrical Compliance Test Application Online Help (PDF Version)
Contains notes on the electrical tests that are performed by the USB3.0 compliance test option.

User Manual 2010-06-09

PDF PDF 2.11 MB
U7243A USB 3.0 Electrical Compliance Test Application Online Help
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); on Windows XP, you may have to open the file's Properties dialog and Unblock the file before opening.

Help File 2010-06-09

ZIP ZIP 2.10 MB
U7242A USB 3.0 Test Fixture
Contains notes on the USB 3.0 test fixture required to perform measurement with the Keysight U7243A USB 3.0 Electrical Compliance Test Application.

User Manual 2009-05-01

PDF PDF 186 KB