Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Technical Support

N1024B TDR Calibration Kit

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-4 of 4

Sort:
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Data Sheet 2017-06-22

DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Technical Overview 2017-05-17

PDF PDF 1.11 MB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Application Note 2015-10-29

Signal Integrity Analysis Series Part 2: 4-Port TDR/VNA/PLTS - Application Note
This Application Note focuses on part 2: those which use a 4-port TDR/VNA/PLTS.

Application Note 2007-02-21

PDF PDF 2.75 MB