Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

6811B AC Power Source / Power Analyzer, 375 VA, 300 V, 3.25 A

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-25 of 26

Sort:
Power Products Solutions - Selection Guide
This selection guide will help you select the right DC power supply for your application (for example, bench power supply, specialized requirements or more complex requirements).

Brochure 2017-06-13

PDF PDF 2.94 MB
6800B Series AC Power Source/Analyzers, 375-1750 VA, GPIB - Data Sheet
This data sheet describes the operation of the 6800B series of AC power source analyzers and their capabilities.

Data Sheet 2015-03-12

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

AC6800 Series Basic AC Power Sources - Data Sheet
This data sheet describes product specifications and benefits of the new Keysight AC6800 Series basic AC Power sources.

Data Sheet 2014-05-02

Power Sources for Energy-Efficient High Input Voltage Equipment Development Application Note
Telecommunications equipment developers face several challenges when selecting power sources for test systems for developing new telecommunications equipment for network installations employing high voltage power distribution.

Application Note 2009-07-22

PDF PDF 302 KB
Television Power Consumption Testing Application Note
This application notes explains how U8101A is being used in the TV power consumption testing.

Application Note 2008-08-12

PDF PDF 168 KB
10 Practical Tips You Need to Know about Your Power Products - Application Note
Learn ten simple ways to improve your testing capabilities with your power supplies and electronic loads.

Application Note 2007-09-21

AC Source Graphical User Interface Quick Start Guide
The Keysight AC Source Graphical User Interface (GUI) is an easy to use soft front panel for the Keysight Technologies 6800-series AC Power Source/Analyzers.

Quick Start Guide 2006-06-01

PDF PDF 401 KB
Power Supply Testing (AN 372-1)
An electronic load offers a broad range of operating modes, providing versatile loading configurations needed for characterizing and verifying DC power supply design specifications.

Application Note 2002-02-22

50/60 Hz Power Line Disturbances May Affect Your Equipment
This list provides some insight into what may be causing some of your equipment problems.

Application Note 2002-01-29

400 Hz Avionics Waveforms
View the ac power waveforms specifically for 400 Hz Avionics Power

Reference Guide 2001-12-05

Compliance Testing to the IEC/EN 61000-4-8 (AN 1319)
Electronic equipment can encounter magnetic fields at power line frequencies in a variety of places. As such, it is wise to ensure that the equipment will operate reliably when exposed to these power line frequency magnetic fields. The IEC/EN 61000-4-8 standard describes how equipment should be...

Application Note 2001-06-07

PDF PDF 307 KB
Simplify UPS Design and Test using the Keysight AC Source with Built-in Dual Power Analyzer Option
The Dual Power Analyzer Option (OPT 020) is available on the Keysight 6813B ac power source/analyzer.

Application Note 2001-05-29

Generating and Measuring 400 Hz AC Power for Military and Avionics Instrument Manufacturers can...
This paper written by Daniel Jaeger of Keysight Technologies, explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

Application Note 2001-04-19

A Novel Control Method to Minimize Distortion in AC Inverters
In PWM AC inverters, the duty-cycle modulator transfer function must be highly linear to achieve low distortion. A novel current-mode control approach is proposed.

Application Note 2001-04-16

Simplify your Avionics Testing with a 400 Hz Single Phase Power Source that includes a Built-in...
Learn how to simplify your Avionics testing with a 400 Hz single phase 6800 Series ac power source that includes a built-in 26 V reference signal.

Application Note 2001-04-09

Testing Uninterruptible Power Supplies Using Keysight 6800 Series ac Power Source/Analyzers
This Product Note describes how Keysight ac sources can be used to help test uninterruptible power supplies in many different environments, including research and development, manufacturing, and incoming inspection.

Application Note 2001-01-16

PDF PDF 430 KB
AC Power Source/Analyzers for Generation and Measurement (PN 6800)
This Product Note provides information on how you can use the features of the Keysight 6800 Series AC Power Source/Analyzers to address a variety of applications. Although your exact application may not be listed here, the capabilities described can be generalized and applied to your specific...

Application Note 2000-10-01

PDF PDF 546 KB
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273)
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.

Application Note 2000-10-01

PDF PDF 627 KB
AC Power Source/Analyzers Service Manual
This manual covers Keysight models 6811A/B, 6812A/B, 6813A/B, and Keysight Harmonic/Flicker Test Systems models 6841A and 6842A.

Service Manual 2000-09-01

PDF PDF 3.87 MB
6811B, 6812B, 6813B User's and Programming Guide Addendum

Reference Guide 2000-05-01

PDF PDF 141 KB
VXPlug&Play Driver Version B.00.00 for 681x, 683x, and 684x Series AC Power Source/Analyzers (Read M

Release Notes 2000-05-01

6811B/6812B/6813B User's Guide

User Manual 2000-04-01

PDF PDF 409 KB
10 Hints for Using Your Power Supply to Decrease Test Time - Application Note
Learn how to get the most from your power products by reading this 12-page booklet. When you're trying to boost throughput in time-critical production test systems, a small change in the way you operate or program a supply can have a surprising impact on test speeds. Specifically, the booklet...

Application Note 1999-10-12

AC Power Solutions Programming Guide
This manual covers Keysight models 6811B, 6812B, 6813B, 6814B, 6834B, and 6843A.

Programming and Syntax Guide 1998-12-01

PDF PDF 423 KB

1 2 Next