Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E8361A PNA Network Analyzer, 10 MHz to 67 GHz

Product Status: Obsolete | View Service Options

View Product Details

Current Firmware/Software

Version: 1.1
Release Date: 2001-10-11

1-25 of 54

Sort:
Understanding the Fundamental Principles of Vector Network Analysis - Application Note 1287-1
This application note explores the fundamental principles of vector network analysis. The discussion includes the common parameters (S-parameters). RF fundamentals such as transmission lines and the Smith chart will also be reviewed.

Application Note 2017-09-07

Network Analysis Basics - Applying Error Correction To Network Analyzer Measurements (AN 1287-3)
Only perfect test equipment would not need correction. Imperfections exist in even the finest test equipment and cause less than ideal measurement results.

Application Note 2017-09-07

Installation and Quick Start Guide, PNA Series Network Analyzers
This document helps to quickly familiarize yourself with the analyzer, and provides procedures for installing, configuring, and verifying the operation of the analyzer.

Quick Start Guide 2017-08-01

PDF PDF 654 KB
Antenna Test - Selection Guide
Keysight Technologies provides many of the components required to make accurate antenna and radar cross-section (RCS) measurements. Use this guide to: understand how Keysight instruments can be integrated into various configurations, learn about interface requirements between components, understand issues related to selecting the equipment required to make antenna measurements, and learn how to migrate from the 8510 network analyzer or 8530 microwave receiver to the PNA series network analyzer.

Selection Guide 2015-07-30

Technical Specifications, E8361A and E8361C PNA Series Network Analyzers
Provides technical specifications for the E8361A & E8361C PNA Series Network Analyzers.

Data Sheet 2014-12-09

PDF PDF 850 KB
Installation Instructions for the N8980A and E8801-60066 Hard Disk Drive Kits
Provides the location of installation instructions for the N8980A and E8801-60066 HDD kits.

Installation Manual 2014-12-01

PDF PDF 110 KB
PNA Microwave Network Analyzers Brochure
This 16 page color brochure introduces you to the PNA Series of microwave network analyzers

Brochure 2014-07-31

PDF PDF 1.27 MB
Help - PNA Series Network Analyzers Online Help (User Guide, Programming Guide)
This is the User's and Programming manual that is embedded in the PNA.

Help File 2014-05-15

FILE FILE 24.80 MB
Service Guide, E8361A PNA Series Microwave Network Analyzer
Provides information on troubleshooting and servicing your analyzer.

Service Manual 2012-05-28

PDF PDF 13.36 MB
Installation Note, PNA CPU Kit E8364-60026
Provides installtion instructions for the PNA CPU kit E8364-60026.

Installation Manual 2011-05-01

PDF PDF 156 KB
Specifying Calibration Standards and Kits for Keysight Vector Network Analyzers (AN 1287-11)
This paper discusses calibration standard definitions, calibration kit content, and its structure requirements for Keysight's vector network analyzers. Also provided are set up examples and how to modify an existing calibration kit definition file.

Application Note 2011-03-28

Installation Note E8361A/C, E8362B/C, E8363B/C, E8364B/C PNA Frequency Offset Mode Upgrade Kit
Provides installation instructions for the Frequency Offset Mode Upgrade Kit which allows the PNA source and receiver to be tuned to different frequencies.

Installation Manual 2010-12-06

PDF PDF 1.77 MB
Install Note, 2-Port Front Panel Upgrade Kit to Upgrade 2-Port PNA “A” & “B” Models to 2-Port
Changes the front panel UI of your E8361A, E8362B, E8363B, E8364B, and N5230A to a touchscreen & softkey interface with a new color LCD display. After installation of this upgrade, your analyzer will be a “C” model rather than an “A” or “B” model.

Installation Manual 2010-10-10

PDF PDF 1.56 MB
Improved Throughput in Network Analyzer Applications (AN 1287-5)
This Application Note explores a variety of throughput issues and how they might affect different applications. It suggests ways to improve network analyzer performance for better throughput in specific situations, and how to get an accurate picture of how an analyzer's performance might impact...

Application Note 2010-03-15

Upgrade your PNA or PNA-L to new best-in-class front panel and GUI design
This two-page flyer tells you how to upgrade your PNA or PNA-L to the new front panel and user interface design. It provides benefits, a comparison table and upgrade ordering information.

Brochure 2009-06-02

PDF PDF 96 KB
PNA - Pulsed Measurements

Configuration Guide 2009-02-03

Network Analyzer Selection Guide (For Reference Only - Includes Discontinued Products)
This document does not contain the most up-to-date information. The document is available for reference only, for customers using legacy network analyzers. Current document: http://literature.cdn.keysight.com/litweb/pdf/5989-7603EN.pdf

Selection Guide 2009-02-03

PNA (N5230A, E836xB, N5250A) Family Network Analyzers Configuration Guide (Legacy)
PNA-L, PNA-X & PNA series microwave network analyzers (300 kHz to 110 GHz). Provides a summary of options, accessories, and peripherals.

Configuration Guide 2009-02-03

PDF PDF 1.41 MB
PNA Network Analyzers
Specifications for the PNA Network Analyzers (10 MHz to 20,40, 50, and 67 GHz)

Data Sheet 2009-02-03

How to View Installation Instructions
Explains how to view the online Service Guide, where you can find installation instructions.

Installation Manual 2008-08-01

PDF PDF 51 KB
Installation Note, Reference Mixer Transfer Switch Upgrade Kit for E8361A & E8361C PNA
Installation instructions for Option 081 reference mixer transfer switch upgrade kit.

Installation Manual 2008-06-01

PDF PDF 888 KB
Installation Note, Source Attenuators and Bias Tees Upgade Kit for E8361A & E8361C PNA
Installation instructions for Option UNL source attenuators and bias tees upgrade kit.

Installation Manual 2008-06-01

PDF PDF 1.45 MB
Installation Note, Receiver Attenuators Upgrade Kit for E8361A & E8361C PNA
Installation instructions for opt 016 receiver attenuators upgrade kit on the E8361A PNA.

Installation Manual 2008-06-01

PDF PDF 1022 KB
Installation Note, Configurable Test Set Upgrade Kit for PNA E8361A & E8361C
Provides installation instructions for Option 014 Configurable Test Set Upgrade Kit. An Option 014 analyzer can be configured to measure high-power devices and devices that require high dynamic range.

Installation Manual 2008-06-01

PDF PDF 887 KB
Installation Note, IF Access Upgr. Kit-E8361A/C, E8362B/C, E8363B/C, E8364B/C PNA Network Analyzers
Provides information on installing the IF Acess Upgrade Kit for the E8361A/C, and E836xB and E836xC PNA Network Analyzers.

Installation Manual 2007-12-01

PDF PDF 2.62 MB

1 2 3 Next