Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.05.63
Release Date: 2017-09-12

1-25 of 45

Sort:
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Data Sheet 2017-06-22

86100D DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
See how to configure your Keysight sampling oscilloscope with additional options to speed your testing.

Configuration Guide 2017-06-09

PDF PDF 3.85 MB
DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Technical Overview 2017-05-17

PDF PDF 1.11 MB
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Help File 2017-03-03

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

Demo 2016-11-30

Improve your Signal Integrity with TDR Calibration, De-embedding and AFR YouTube Video
See a Keysight 50 GHz TDR calibrated using ECal, characterize a 2-port fixture by measuring from 1 port Automatic Fixture Removal (AFR), and de-embed the fixture.

Demo 2016-08-03

Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Application Note 2015-10-29

PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
86100A/B/C/D Infiniium DCA Programmer's Guide
86100A/B/C/D Infiniium DCA Programmer's Guide for legacy UI. For FlexDCA use 86100D Online Help.

Programming and Syntax Guide 2015-04-27

PDF PDF 1.97 MB
86100D Infiniium DCA-X Wide-Bandwidth Oscilloscopes Demo
Learn more about Keysight's 86100D DCA-X oscilloscopes. They perform precision measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Demo 2015-02-04

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Brochure
86100D DCA-X oscilloscope is the premier solution for accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s.

Brochure 2015-02-04

PDF PDF 2.80 MB
Time Domain Reflectometry Theory - Application Note
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

Application Note 2015-01-30

Test and Measurement for Next Generation Optical Communications
View this recorded webcast, originally hosted by Lightwave, to learn more about optical communications measurements.

How-To Video 2014-09-29

MOV MOV 66.29 MB
SATA II Drive TX/RX Testing & Cable SI Testing Using the 86100C DCA-J - Technical Overview
SATA II Drive Tx/Rx Testing & Cable SI Test using 86100C DCA-J. Product Note 86100-8

Application Note 2014-08-02

PDF PDF 1.94 MB
N1010A FlexDCA Virtual Device Demonstration
This 3-minute video shows how the Keysight N1010A FlexDCA software can help semiconductor companies sell high-speed semiconductors

Demo 2014-08-01

Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

Application Note 2014-07-31

Jitter Analysis: The Dual-Dirac Model, RJ/DJ, and Q-Scale - Application Note
This paper provides a complete description of the dual-Dirac model, how it is used in technology standards and a summary of how it is applied on different types of test equipment.

Article 2014-06-14

PDF PDF 515 KB
Insights for your best design
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

Promotional Materials 2014-03-30

High Precision Time Domain Reflectometry - Application Note
Time domain reflectometry (TDR) is a well-established technique for verifying the impedance and quality of signal pats in components, interconnects, and transmission lines.

Application Note 2014-01-23

What is the difference between an equivalent time and a real-time oscilloscope? - Application Note
This document will discuss how each type of oscilloscope samples the incoming waveform and explain the trigger requirements.

Application Note 2013-11-18

Jitter Measurements on Long Patterns Using 86100DU-401 Advanced Waveform Analysis - Application Note
To overcome pattern length limitations found in many of today’s jitter analysis tools, Keysight developed a Microsoft Office Excel-based application called 86100DU Option 401 Advanced Waveform Analysis

Application Note 2013-02-21

PDF PDF 3.47 MB
86100D DCA-X High-Performance Sampling Oscilloscopes Video
This 5 minute video provides an overview of the Keysight 86100D DCA-X wide-bandwidth oscilloscope.

Demo 2012-04-30

Techniques to Reduce Manufacturing Cost-of-Test of Optical Transmitters, Flex DCA Interface
Keysight continues innovating test methodologies to assist manufacturing engineers in meeting or beating cost-of-test reduction goals.

Application Note 2011-12-22

Techniques to Reduce Manufacturing Cost-of-Test of Optical Transmitters - Application Note
Pressures to reduce costs as data rates rise means manufacturing engineering managers and their engineers must be more creative in how to reduce costs before their competitors do.

Application Note 2011-12-22

De-embedding demo using InfiniiSim-DCA
This 7 minute video documents a de-embedding measurement using InfiniiSim-DCA for the 86100C DCA-J

How-To Video 2011-11-01

WMF WMF 38.44 MB

1 2 Next