Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E8364B PNA Network Analyzer, 10 MHz to 50 GHz

Product Status: Obsolete | View Service Options

View Product Details

Current Firmware/Software

Version: 1.1
Release Date: 2001-10-11

1-25 of 53

Sort:
Network Analysis Basics - Applying Error Correction To Network Analyzer Measurements (AN 1287-3)
Only perfect test equipment would not need correction. Imperfections exist in even the finest test equipment and cause less than ideal measurement results.

Application Note 2017-09-07

Installation and Quick Start Guide, PNA Series Network Analyzers
This document helps to quickly familiarize yourself with the analyzer, and provides procedures for installing, configuring, and verifying the operation of the analyzer.

Quick Start Guide 2017-08-01

PDF PDF 654 KB
Installation Note, Source Attenuators and Bias Tees Upgrade Kit-E8363B, E8363C, E8364B, & E8364C PNA
Installation instructions for Option UNL Source Attenuators and Bias Tees Upgrade Kit which adds a 60-db attenuator and a bias tee between the switch splitter and each of the front-panel test ports.

Installation Manual 2016-10-01

PDF PDF 1.66 MB
Antenna Test - Selection Guide
Keysight Technologies provides many of the components required to make accurate antenna and radar cross-section (RCS) measurements. Use this guide to: understand how Keysight instruments can be integrated into various configurations, learn about interface requirements between components, understand issues related to selecting the equipment required to make antenna measurements, and learn how to migrate from the 8510 network analyzer or 8530 microwave receiver to the PNA series network analyzer.

Selection Guide 2015-07-30

PNA Series (E8362/3/4B and C) Technical Specifications
Provides technical specifications for the E8362B, E8362C, E8363B, E8363C, E864B, & E8364C PNA Series Network Analyzers.

Data Sheet 2014-12-09

Installation Instructions for the N8980A and E8801-60066 Hard Disk Drive Kits
Provides the location of installation instructions for the N8980A and E8801-60066 HDD kits.

Installation Manual 2014-12-01

PDF PDF 110 KB
PNA Microwave Network Analyzers Brochure
This 16 page color brochure introduces you to the PNA Series of microwave network analyzers

Brochure 2014-07-31

PDF PDF 1.27 MB
Help - PNA Series Network Analyzers Online Help (User Guide, Programming Guide)
This is the User's and Programming manual that is embedded in the PNA.

Help File 2014-05-15

FILE FILE 24.80 MB
Service Guide, E8362B, E8363B, & E8364B PNA Series Microwave Network Analyzers
Provides information on troubleshooting and servicing the E8362B, E8363B, and E8364B microwave network analyzers.

Service Manual 2011-05-20

PDF PDF 22.24 MB
Installation Note, PNA CPU Kit E8364-60026
Provides installtion instructions for the PNA CPU kit E8364-60026.

Installation Manual 2011-05-01

PDF PDF 156 KB
Specifying Calibration Standards and Kits for Keysight Vector Network Analyzers (AN 1287-11)
This paper discusses calibration standard definitions, calibration kit content, and its structure requirements for Keysight's vector network analyzers. Also provided are set up examples and how to modify an existing calibration kit definition file.

Application Note 2011-03-28

Installation Note E8361A/C, E8362B/C, E8363B/C, E8364B/C PNA Frequency Offset Mode Upgrade Kit
Provides installation instructions for the Frequency Offset Mode Upgrade Kit which allows the PNA source and receiver to be tuned to different frequencies.

Installation Manual 2010-12-06

PDF PDF 1.77 MB
Install Note, 2-Port Front Panel Upgrade Kit to Upgrade 2-Port PNA “A” & “B” Models to 2-Port
Changes the front panel UI of your E8361A, E8362B, E8363B, E8364B, and N5230A to a touchscreen & softkey interface with a new color LCD display. After installation of this upgrade, your analyzer will be a “C” model rather than an “A” or “B” model.

Installation Manual 2010-10-10

PDF PDF 1.56 MB
Installation Note, Extended Frequency Range Upgrade Kit for E8364B & E8364C PNA WITH Option 014
Installation instructions for upgrade kit to extend frequency of E8364B, with configurable test set, to 67 GHz.

Installation Manual 2010-06-25

PDF PDF 3.20 MB
Installation Note, Extended Frequency Range Upgrade Kit for E8364B & E8364C PNA
Installation instructions for upgrade kit to extend frequency of E8364B & E8364C without configurable test set option, to 67 GHz.

Installation Manual 2010-04-01

PDF PDF 2.77 MB
H85 High Power Configuration Capability
To Upgrade PNA E8362/3/4B or E8362/3/4C to include Option H85 Upgrade Kit Order Numbers: E8362BU-H85, E8363BU-H85, E8364BU-H85, E8362CU-H85, E8363CU-H85 and E8364CU-H85

User Manual 2009-12-04

PDF PDF 216 KB
Upgrade your PNA or PNA-L to new best-in-class front panel and GUI design
This two-page flyer tells you how to upgrade your PNA or PNA-L to the new front panel and user interface design. It provides benefits, a comparison table and upgrade ordering information.

Brochure 2009-06-02

PDF PDF 96 KB
Network Analyzer Selection Guide (For Reference Only - Includes Discontinued Products)
This document does not contain the most up-to-date information. The document is available for reference only, for customers using legacy network analyzers. Current document: http://literature.cdn.keysight.com/litweb/pdf/5989-7603EN.pdf

Selection Guide 2009-02-03

PNA - Pulsed Measurements

Configuration Guide 2009-02-03

PNA (N5230A, E836xB, N5250A) Family Network Analyzers Configuration Guide (Legacy)
PNA-L, PNA-X & PNA series microwave network analyzers (300 kHz to 110 GHz). Provides a summary of options, accessories, and peripherals.

Configuration Guide 2009-02-03

PDF PDF 1.41 MB
PNA Network Analyzers
Specifications for the PNA Network Analyzers (10 MHz to 20,40, 50, and 67 GHz)

Data Sheet 2009-02-03

How to View Installation Instructions
Explains how to view the online Service Guide, where you can find installation instructions.

Installation Manual 2008-08-01

PDF PDF 51 KB
Installation Note, Configurable Test Set Upgrade Kit for E8363B, E8363C, E8364B, & E8364C PNA
Iinstallation instructions for Option 014 Configurable Test Set Upgrage Kit. An Option 014 analyzer can be configured to measure high-power devices and devices that require high dynamic range.

Installation Manual 2008-06-01

PDF PDF 1.25 MB
Installation Note, IF Access Upgr. Kit-E8361A/C, E8362B/C, E8363B/C, E8364B/C PNA Network Analyzers
Provides information on installing the IF Acess Upgrade Kit for the E8361A/C, and E836xB and E836xC PNA Network Analyzers.

Installation Manual 2007-12-01

PDF PDF 2.62 MB
Installation Note, Receiver Attenuators Upgrade Kit for E8363B, E8363C, E8364B, & E8364C
Provides installation instructions for Option 016 Receiver Attenuators Upgrade Kit which adds a 35-db step attenuator in the channel A and channel B signal paths.

Installation Manual 2007-12-01

PDF PDF 1.49 MB

1 2 3 Next