Contact an Expert

Technical Support

N5245A PNA-X Microwave Network Analyzer, 50 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 4.9.6.31
Release Date: 2015-02-18

Refine the List

By Class

By Industry/Technology

By Type of Content

1-5 of 5

Sort:
Network Analyzers IVI and MATLAB Instrument Drivers
Supported models: Supported models: E5070B, E5071B, E5071C, E5072A, E5080A, E5061A, E5061B, E5062A, E5063A, E8361A, E8362B, E8363B, E8364B, E8361C, E8362C, E8363C, E8364C, N5230A, N5230C, N5241A, N5242A, N5244A, N5245A, N5264A, N5247A, N5221A, N5222A, N5224A, N5225A, N5227A, N5239A, N5231A, N5232A, N5234A, N5235A
Previous Versions

Driver Current Version: 1.2.0.0 | 2015-02-25

Downloadable Vector Network Analyzer Uncertainty Calculator
The Uncertainty Calculator helps you determine measurement uncertainty due to your vector network analyzer and calibration kit
Previous Versions

Computer Software Current Version: 4.9.6.21 | 2014-10-04

PNA manual, firmware, upgrade, and support
Manuals, Firmware, upgrade and support for the PNA Series
Previous Versions

Instrument Firmware/Software Current Version: n/a | 2014-09-01

PNA-X Noise Figure Uncertainty Calculator
The PNA-X noise figure uncertainty calculator helps you estimate errors in noise figure measurements
Previous Versions

Computer Software Current Version: A.02.01.23, 6.6MB | 2014-02-28

PNA and PNA-X Series Microwave Network Analyzers LabVIEW Instrument Drivers
Supported models: E8361C, E8362C, E8363C, E8364C, N5241A, N5242A, N5244A, N5245A, N5264A
Previous Versions

Driver Current Version: 8.2 | 2009-11-01