Contact an Expert

Technical Support

U1062A Acqiris 10-bit High-Speed PXI Digitizers [Discontinued]

Product Status: Discontinued | Currently Supported
Supported Until: 1 September 2017

View Product Details

Current Firmware/Software

Version: 6.1
Release Date: 2013-04-15

1-25 of 18218

Sort:
Keysight Trade-In 12-018 - Quick Fact Sheet
Receive a credit* of up to 40% when you trade eligible models from Agilent, Rohde & Schwarz, and others, toward a new Keysight N9040B UXA X-Series signal analyzer.

Promotional Materials 2015-12-31

PDF PDF 285 KB
END: 03-31-15 : J-BERT N4903B - Jitter Included - Promotional Flyer
'Jitter included' - buy a J-BERT N4903B and receive the most popular receiver tolerance testing solution in the industry at the the best price ever.

Promotional Materials 2015-03-31

PDF PDF 407 KB
Keysight Trade-In 15-006 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from a variety of manufacturers toward a new Keysight N5181/82B MXG signal generator or N5171/72B EXG signal generator with the same maximum frequency as your trade-in.

Promotional Materials 2015-02-28

PDF PDF 232 KB
Keysight Trade-In 12-004 - Quick Fact Sheet
Receive a credit when you trade an eligible Agilent 8566A/B or 8568A/B portable spectrum analyzer toward a new Keysight N9030A PXA high performance signal analyzer.

Promotional Materials 2015-01-30

PDF PDF 287 KB
Keysight Trade-In 12-002 - Quick Fact Sheet
Receive a credit when you upgrade your Agilent PSA to a new Keysight N9030A PXA X-Series signal analyzer. The Keysight PXA provides more performance, capability and flexibility, and it offers the greatest code-compatibility with the Agilent PSA.

Promotional Materials 2015-01-30

PDF PDF 287 KB
Keysight Trade-In 12-009 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models toward a new Keysight N9038A MXE EMI test receiver.

Promotional Materials 2015-01-30

PDF PDF 267 KB
Keysight Trade-In 15-007 - Quick Fact Sheet
Receive a credit of up to 30% when you trade eligible models from Agilent, Anritsu or Rohde & Schwarz toward a new Keysight E8257D/67D PSG signal generator.

Promotional Materials 2015-01-30

PDF PDF 262 KB
Keysight Trade-In 12-005 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 273 KB
Keysight Trade-In 12-003 - Quick Fact Sheet
Receive a credit when you trade an eligible Agilent 8560/1/2/3/4/5x portable spectrum analyzer toward a new Keysight N9030A PXA high-performance signal analyzer.

Promotional Materials 2015-01-30

PDF PDF 288 KB
Keysight Trade-In 12-014 - Quick Fact Sheet
Receive a credit of up to 40% when you trade eligible midrange models from Agilent, Anritsu, Rohde & Schwarz, and others, toward a new Keysight N9010A EXA X-Series signal analyzer with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 277 KB
Keysight Trade-In 12-017 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz or Tektronix toward a new Keysight N9020A MXA X-Series signal analyzer with RTSA real–time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 265 KB
Keysight Trade-In 15-008 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from Agilent, Rohde & Schwarz, Anritsu, and others, toward a new Keysight N5183B MXG or N5173B EXG microwave signal generator.

Promotional Materials 2015-01-30

PDF PDF 240 KB
Keysight Trade-In 12-016 - Quick Fact Sheet
Receive a credit of up to 40% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 266 KB
N9010A EXA Signal Analyzer Specifications Guide - Technical Overview
Specification information for the N9010A EXA signal analyzer.

Technical Overview 2014-12-01

PDF PDF 2.99 MB
N9038A MXE EMI Receiver Specifications Guide
Specification information for the N9038A MXE EMC Receiver.

Technical Overview 2014-12-01

PDF PDF 1.26 MB
N9020A MXA Signal Analyzer Specifications Guide
Specification information for the N9020A MXA signal analyzer.

Technical Overview 2014-12-01

PDF PDF 3.13 MB
Upgrade to Your Ultimate Scope - Promotional Flyer
Upgrade to your Ultimate Scope! Get all licensed application software for the 2000, 3000, or 4000 X-Series for one incredibly low price. Save up to $16, 500 USD!

Brochure 2014-11-30

PDF PDF 399 KB
License Compatibility Table
List of compatible Licenses.

Reference Guide 2014-11-25

Sensitive Measurement Knowledge Portal
With the technical information in the Knowledge Portal, you can make fully use of the B2980A series performance and capabilities. Measurement considerations, sample programs and system setting data files are available from this page.

Solution Brief 2014-11-25

Keysight demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM
Keysight demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM

Press Materials 2014-11-24

Release Note; 1.0.1430.6131
Release Note; 1.0.1430.6131

Release Notes 2014-11-21

TXT TXT 1 KB
Release Notes (Version 05.20.0010)
Release notes for version 05.20.0010 of the Infiniium 9000 Series, S-Series, 90000 Series, and Z-Series oscilloscope software.

Release Notes 2014-11-21

PDF PDF 120 KB
CXA-m Noise Figure Mode Help (.chm file)
Downloadable online documentation that contains details about the Mode.

Help File 2014-11-21

README file
README file

Installation Manual 2014-11-21

TXT TXT 2 KB
User's Guides, Programmer's Guides, and Online Help (Version 05.20.0010)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

Help File 2014-11-21

EXE EXE 300.61 MB

1 2 3 4 5 6 7 8 9 10 ... Next