Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E1969A TD-SCDMA GSM Fast Switch Test Application

Product Status: Currently Orderable | Currently Supported

View Product Details

1-25 of 8056

Sort:
Signal Analyzer IVI and MATLAB Instrument Drivers
Supported models: N9000A, N9010A, N9020A, N9030A, N9038A, E4406A, E4440A, E4443A, E4445A, E4446A, E4448A, N8201A, E4447A, E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B, E7401A, E7402A, E7403A, E7404A, E7405A, M9290A, N9040B, N9038A, M9420A, N9000B, N9010B, N9020B, N9030B, N9040B, M9290A, M9420A, M9421A, SPN9026A, SPN9003A, N9041B

FAQ 2017-05-24

N9080B SEM measurement defaults seem to be different from 3GPP 36.141 V12.12.0 (2016-06). Is N9080B doing something it shouldn’t?
To make a “True RMS detection”, as requested by the 3GPP conformance testing, based on ITU-R SM.329, for a mix of noise-like & CW-like signals under test, use “Peak Detector with very narrow VBW”. Click on the question for additional information.

FAQ 2017-05-24

Where can I find information on E4980A/AL error messages?
E4980A/AL error messages are described in Appendix B of the Users Guide.

FAQ 2017-05-24

Is it possible to add the N9080B-2TP with the N9080B-1FP installed on the X-Series Analyzer? Should the N9080B-2FP be used instead?
Yes, this is possible. A combination of fixed and transportable licenses can be used.

FAQ 2017-05-23

Does M9393A work without M9300? If so, when using the M9393A with 100MHz reference on a pulse generator, what is the external reference input voltage?
When replacing the M9300 with a pulse generator, self-test and alignments may pass. Click on the question for additional information.

FAQ 2017-05-23

Explore the Newest Release of SystemVue and More
List of product-specific release information for SystemVue

FAQ 2017-05-23

For signals requiring wider bandwidth, how can Keysight’s LTE Signal Studio waveform creation products be used to increase carrier spacing?
Set the FFT length to 8192 and a sample rate of 800 MHz. Subcarrier spacing = sampleRate/FFT size

FAQ 2017-05-23

How do I display the mixer conversion loss of M1970 Series or M1971 Series Harmonic Mixer on an X-Series Signal Analyzer?
There is no way to display the conversion loss values from these mixers on screen. There is a hard copy of the conversion loss data supplied with each mixer that can be referenced.

FAQ 2017-05-23

Is there a PDF version available of the user guide for the M9210A? There are issues with the .chm file that is available.
No, there is not a PDF version available for the M9210A user manual. To read the .chm file, it must be downloaded and copied on the local C drive before opening.

FAQ 2017-05-23

What is the dimension and connector location of each modules of the M9485A?

FAQ 2017-05-19

Infiniium Oscilloscope Software
Infiniium oscilloscope software.

FAQ 2017-05-09

Is there a 3D model of the InfiniiVision 4000 X-Series oscilloscopes?
Yes, see the IGES, SAP, Step, PKG, X_T, EASM, and PDF format file downloads.

FAQ 2017-05-05

Why is sensor with internal calibration capability not measuring 0dBm after performing zero & calibration process?
Power sensors with internal calibration capability( eg. N192XA, U848x, U2020XA, U2040XA) use its built in reference when performing a zero and calibration.

FAQ 2017-05-05

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2017-05-04

If we use external clocks for both the Pattern Generator and Error Detector parts, can we run them at different data rates?
It would be more straight-forward to provide the PG (TX) with a 10 GHz clock (for 10 Gb/s data) and then use the 1:4 demux and provide the ED (RX) with a 2.5 GHz clock (measuring 2.5 Gb/s data). Click on the question for additional information.

FAQ 2017-05-03

What is the raw jitter tolerance for the N4960A/N4952A?
There is no CDR in the N4960A, so by itself, the JTOL plot will be a flat line somewhere below 1 UI. An external CDR can be used. Click on the question for additional information.

FAQ 2017-05-03

Explore the Newest Release of MQA and More
List of product-specific release information for MQA.

FAQ 2017-04-28

Licensing and Download FAQ
Frequently asked questions related to licensing and downloading Keysight EEsof EDA software

FAQ 2017-04-28

Explore the Newest Release of MBP and More
List of product-specific release information for MBP.

FAQ 2017-04-28

How to Obtain a License
Frequently asked questions related to licensing and downloading Keysight EEsof EDA MBP software.

FAQ 2017-04-28

How Obtain a License
How Obtain Your License, MQA

FAQ 2017-04-28

89600 VSA Software install fails
Instructions provided to correct this failure

FAQ 2017-04-25

How do I contact Keysight EEsof EDA Sales Support for help?
Use the form provided in this FAQ to submit your contact information.

FAQ 2017-04-24

What is the time out limit of response time (2.4) in M8020A Interactive link training?
The LTSSM (Link Training and Status State Machine) implements the timeouts as specified in the PCIe specification. Click on the question for additional information.

FAQ 2017-04-21

Where do I download the mechanical drawings for the Y1271A?
Files can be imported into your modeling application.

FAQ 2017-04-21

1 2 3 4 5 6 7 8 9 10 ... Next