Discutez avec un expert

Technical Support

E6601A Wireless Communications Test Set [Discontinued]

Product Status: Discontinued | Currently Supported
Supported Until: 1 December 2015

View Product Details

Current Firmware/Software

Version: A.05.11
Release Date: 2007-11-19

1-25 of 18194

Sort:
END: 03-31-15 : J-BERT N4903B - Jitter Included - Promotional Flyer
'Jitter included' - buy a J-BERT N4903B and receive the most popular receiver tolerance testing solution in the industry at the the best price ever.

Promotional Materials 2015-03-31

PDF PDF 407 KB
Keysight Trade-In 15-006 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from a variety of manufacturers toward a new Keysight N5181/82B MXG signal generator or N5171/72B EXG signal generator with the same maximum frequency as your trade-in.

Promotional Materials 2015-02-28

PDF PDF 232 KB
Keysight Trade-In 12-002 - Quick Fact Sheet
Receive a credit when you upgrade your Agilent PSA to a new Keysight N9030A PXA X-Series signal analyzer. The Keysight PXA provides more performance, capability and flexibility, and it offers the greatest code-compatibility with the Agilent PSA.

Promotional Materials 2015-01-30

PDF PDF 287 KB
Keysight Trade-In 12-009 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models toward a new Keysight N9038A MXE EMI test receiver.

Promotional Materials 2015-01-30

PDF PDF 267 KB
Keysight Trade-In 12-003 - Quick Fact Sheet
Receive a credit when you trade an eligible Agilent 8560/1/2/3/4/5x portable spectrum analyzer toward a new Keysight N9030A PXA high-performance signal analyzer.

Promotional Materials 2015-01-30

PDF PDF 288 KB
Keysight Trade-In 12-014 - Quick Fact Sheet
Receive a credit of up to 40% when you trade eligible midrange models from Agilent, Anritsu, Rohde & Schwarz, and others, toward a new Keysight N9010A EXA X-Series signal analyzer with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 277 KB
Keysight Trade-In 15-008 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from Agilent, Rohde & Schwarz, Anritsu, and others, toward a new Keysight N5183B MXG or N5173B EXG microwave signal generator.

Promotional Materials 2015-01-30

PDF PDF 240 KB
Keysight Trade-In 12-016 - Quick Fact Sheet
Receive a credit of up to 40% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 266 KB
Keysight Trade-In 12-004 - Quick Fact Sheet
Receive a credit when you trade an eligible Agilent 8566A/B or 8568A/B portable spectrum analyzer toward a new Keysight N9030A PXA high performance signal analyzer.

Promotional Materials 2015-01-30

PDF PDF 287 KB
Keysight Trade-In 15-007 - Quick Fact Sheet
Receive a credit of up to 30% when you trade eligible models from Agilent, Anritsu or Rohde & Schwarz toward a new Keysight E8257D/67D PSG signal generator.

Promotional Materials 2015-01-30

PDF PDF 262 KB
Keysight Trade-In 12-005 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 273 KB
Keysight Trade-In 12-017 - Quick Fact Sheet
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz or Tektronix toward a new Keysight N9020A MXA X-Series signal analyzer with RTSA real–time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-01-30

PDF PDF 265 KB
Upgrade to Your Ultimate Scope - Promotional Flyer
Upgrade to your Ultimate Scope! Get all licensed application software for the 2000, 3000, or 4000 X-Series for one incredibly low price. Save up to $16, 500 USD!

Brochure 2014-11-30

PDF PDF 399 KB
Test ExeclSL Action Development - Data Sheet
TestExecSL action development service involves generating actions for test systems using Keysight's Test Executive - TestExecSL.

Data Sheet 2014-11-03

PDF PDF 214 KB
Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5247A Opt 200 to Opt 400
Installation Note, 4-Port Capability Upgrade Kit to Upgrade N5247A Opt 200 to Opt 400 Provides instructions for upgrading the PNA N5247A Option 200 to Option 400.

Installation Manual 2014-11-01

PDF PDF 5.19 MB
Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5247A Opt 219 to Opt 419
Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5247A Opt 219 to Opt 419 Provides instructions for upgrading the PNA N5247A Option 219 to Option 419.

Installation Manual 2014-11-01

PDF PDF 5.36 MB
Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5247A Opt 224 to Opt 423
Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5247A Opt 224 to Opt 423 Provides instructions for upgrading the PNA N5247A Option 224 to Option 423.

Installation Manual 2014-11-01

PDF PDF 3.27 MB
Installation Note, Combiner and Mechanical Switches Upgrade Kit
Installation Note, Combiner and Mechanical Switches Upgrade Kit to Upgrade N5247A Opt 419 to Opt 423 Provides instructions for upgrading the PNA N5247A Option 419 to Option 423.

Installation Manual 2014-11-01

PDF PDF 3.30 MB
U8903B Performance Audio Analyzer – Configuration Guide
This configuration guide help user to configure the audio analyzer to tailor the equipment performance to meet customer requirements.

Configuration Guide 2014-11-01

PDF PDF 749 KB
Installation Note, Extd. Power Range & Bias Tees Upgrade Kit to Upgrade N5245A Opt 400 to Opt 419
Installation Note, Extd. Power Range & Bias Tees Upgrade Kit to Upgrade N5245A Opt 400 to Opt 419 Provides instructions for upgrading the PNA N5245A Option 400 to Opt 419

Installation Manual 2014-11-01

PDF PDF 1.59 MB
E6650A EXF One-Box Tester Scales with Volume Growth, Lowers Cost of Test in Femtocell Mfg
Keysight announces the E6650A EXF wireless test set, the industry's first one-box tester dedicated to femtocell manufacturing. Delivering speed, performance and scalability needed to ramp up production and lower the cost of test. Validation with the latest cellular and WLAN chipsets reduces start-up time.

Press Materials 2014-10-21

Keysight Technologies Introduces Industry's First 5G Exploration Library
Keysight introduces the Keysight EEsof EDA W1903BEL 5G Baseband Exploration Library.

Press Materials 2014-10-21

Data Sheet and Technical Specifications, N5221A and N5222A 2-Port and 4-Port PNA Network Analyzers
Data Sheet and Technical Specifications for N5221A 10 MHz to 13.5 GHz, N5222A 10 MHz to 26.5 GHz, 2-Port and 4-Port PNA Network Analyzers.

Data Sheet 2014-10-20

PDF PDF 2.25 MB
Method of Implementation (MOI) for HEAC Cable Assembly Test
Method of Implementation (MOI) for HEAC Cable Assembly Test Using Keysight E5071C ENA Network Analyzer Option TDR.

Application Note 2014-10-20

PDF PDF 1.93 MB
E4990A Disassembly Procedure
The file contains the disassembly procedure information for the E4990A Impedance Analyzer.

Service Manual 2014-10-20

PDF PDF 6.65 MB

1 2 3 4 5 6 7 8 9 10 ... Next