Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.08.15
Release Date: 2016-03-07

1-25 of 55

Sort:
Distributor Blank: N9912A FieldFox RF Analyzer - Product Fact Sheet
This two-page FieldFox flyer highlights the key features, measurements, and specifications and includes a complete list of options and accessories

Promotional Materials 2016-04-29

PDF PDF 898 KB
FieldFox RF Analyzer N9912A 4/6 GHz - Technical Overview
Learn how the Keysight FieldFox RF Analyzer solves wireless service providers toughest challenges. FieldFox is the most integrated handheld instrument for wireless installation and maintenance on the market today.

Technical Overview 2016-03-29

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2016-03-28

FieldFox Handheld Analyzers - Selection Guide
This selection guide enables you to customize your FieldFox analyzer and choose the options you want/need.

Selection Guide 2016-03-15

PDF PDF 486 KB
N9912A FieldFox RF Analyzer - Data Sheet
This document contains a complete list of the technical specifications for the FieldFox N9912A Handheld RF Analyzer

Data Sheet 2016-03-02

PDF PDF 1.02 MB
N9912A FieldFox Analyzer User's Guide
.User’s Guide for the N9912A FieldFox Analyzer. Provides information on mode settings, calibration, data analysis features, file management, system settings, lithium-ion batteries, hardkey/softkey menus, and safety considerations.

User Manual 2016-03-01

PDF PDF 4.54 MB
FieldFox Handheld Analyzer
Provides security features and volatility and documentation for N9912A, N9913A, N9914A, N9915A, N9116A, N9917A, N9918A, N9923A, N9923AN, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9950, N9951A, N9952A (All N995xA models), N9960A, N9961A, N9962A (All N996xA models)

User Manual 2016-03-01

PDF PDF 1.78 MB
FieldFox Handheld Analyzer SCPI Programming Guide (all FieldFox models)
Remote control and SCPI programming guide for N991xA, N992xA, N993xA, N995xA, and N996xA FieldFox analyzers

Programming and Syntax Guide 2016-02-01

N9912A FieldFox RF Analyzer Service Guide
Provides information on safety and regulations, tests and adjustments, troubleshooting, theory of operation, replaceable parts, ordering information, and service/maintenance procedures for the N9912A.

Service Manual 2015-09-01

Correlating Microwave Measurements between Handheld and Benchtop Analyzers - Application Note
This application note discusses the powerful capabilities of modern-day handheld analyzers and includes measurement comparisons between FieldFox handheld analyzers and several benchtop instruments.

Application Note 2015-08-27

Precision Validation, Maintenance and Repair of Satellite Earth Stations FieldFox Handheld Analyzers
This application note describes breakthrough technologies that have transformed the way systems can be tested in the field while providing higher performance, improved accuracy and capability.

Application Note 2015-08-24

FieldFox Handheld Analyzer Option Upgrade Installation Instructions
Installation instructions for FieldFox option upgrades. All option upgrades are software only, so no additional hardware is required.

Installation Manual 2015-08-01

Techniques for Precision Validation of Radar System Performance in the Field - Application Note
This application note provides an overview of field testing radar systems and Line Replaceable Units (LRU) using high-performance FieldFox combination analyzers.

Application Note 2015-07-28

FieldFox Security Features and Volatility Documentation
FieldFox Security Features and Volatility Documentation

User Manual 2015-05-29

PDF PDF 254 KB
Techniques for Precise Measurement Calibrations in the Field - Application Note
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

Application Note 2015-05-22

Techniques for Precise Power Measurements in the Field - Application Note
This application note will discuss techniques for measuring average and peak power and the associated equipment options available for field testing.

Application Note 2015-05-22

Performing Line Sweep Measurements with FieldFox Cable and Antenna Analyzers – Technical Overview
This technical overview highlights the key features and benefits of performing line sweep measurements using FieldFox cable and antenna analyzers.

Technical Overview 2015-05-21

PDF PDF 2.60 MB
Techniques for Time Domain Measurements - Application Note
This application note will introduce time domain and DTF measurement techniques for identifying the location and relative amplitudes of discontinuities while operating in the field.

Application Note 2015-05-19

PDF PDF 2.81 MB
Top 5 Reasons FieldFox is Your Ideal Cable and Antenna Tester for Wireless I&M - Flyer
This two-page flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal cable and antenna tester for cellular installation and maintenance.

Brochure 2015-05-18

PDF PDF 1.25 MB
Techniques for Precise Cable and Antenna Measurements in the Field - Application Note
This app note introduces measurement and calibration techniques for cable and antenna testing using FieldFox handheld analyzers.

Application Note 2015-05-15

Spectrum Analysis and the Frequency Domain - Application Note
Teaching Lab #2: Spectrum Analysis and the Frequency Domain University Engineering Lab Series - Lab 2

Application Note 2015-05-05

Power Flow and Directional Couplers - Application Note
Teaching Lab #6: Power Flow and Directional Couplers University Engineering Lab Series – Lab 6

Application Note 2015-05-05

Introduction to the FieldFox RF Analyzer - Application Note
Teaching Lab #1:Introduction to the FieldFox RF Analyzer University Engineering Lab Series - Lab 1

Application Note 2015-05-05

Transmission Lines and Reflected Signals - Application Note
Teaching Lab #3:Transmission Lines and Reflected Signals University Engineering Lab Series - Lab 3

Application Note 2015-04-29

Two-port Measurements and S-Parameters - Application Note
Teaching Lab # 5: Two-port Measurements and S-Parameters, University Engineering Lab Series - Lab 5

Application Note 2015-04-29

1 2 3 Next