Discutez avec un expert

Technical Support

N9912A FieldFox Handheld RF Combination Analyzer, 4 and 6 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 1.4 Update 1
Release Date: 2015-02-07

1-25 of 47

Sort:
N9912A FieldFox RF Analyzer Service Guide
Provides information on safety and regulations, tests and adjustments, troubleshooting, theory of operation, replaceable parts, ordering information, and service/maintenance procedures for the N9912A.

Service Manual 2015-02-03

N9912A FieldFox Analyzer User's Guide
.User’s Guide for the N9912A FieldFox Analyzer. Provides information on mode settings, calibration, data analysis features, file management, system settings, lithium-ion batteries, hardkey/softkey menus, and safety considerations.

User Manual 2015-02-02

PDF PDF 3.37 MB
FieldFox Handheld Analyzer Option Upgrade Installation Instructions
Installation instructions for FieldFox option upgrades. All option upgrades are software only, so no additional hardware is required.

Installation Manual 2015-02-02

Power Flow and Directional Couplers - Application Note
Teaching Lab #6: Power Flow and Directional Couplers University Engineering Lab Series – Lab 6

Application Note 2014-12-09

PDF PDF 618 KB
Two-port Measurements and S-Parameters - Application Note
Teaching Lab # 5: Two-port Measurements and S-Parameters, University Engineering Lab Series - Lab 5

Application Note 2014-11-21

PDF PDF 576 KB
Impedance Matching in the Laboratory - Application Note
Teaching Lab #4:Impedance Matching in the Laboratory University Engineering Lab Series - Lab 4

Application Note 2014-10-17

PDF PDF 501 KB
Transmission Lines and Reflected Signals - Application Note
Teaching Lab #3:Transmission Lines and Reflected Signals University Engineering Lab Series - Lab 3

Application Note 2014-10-09

PDF PDF 596 KB
N9912A FieldFox Quick Reference Guide
Quick Reference Guide for the N9912A FieldFox Analyzer. Designed to accompany the analyzer in the field, this short 10 page manual provides basic information for making simple measurements.

Reference Guide 2014-10-01

PDF PDF 246 KB
N9912A FieldFox RF Analyzer - Data Sheet
This document contains a complete list of the technical specifications for the FieldFox N9912A Handheld RF Analyzer

Data Sheet 2014-09-14

PDF PDF 779 KB
FieldFox Handheld Analyzers Deliver Precise, Comprehensive Solution for Satellite Ground Station

Press Materials 2014-09-09

Top 5 Reasons Why FieldFox is the Ideal Companion for Satellite Ground Station Maintenance - Flyer
This flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal for satellite ground station maintenance.

Brochure 2014-08-29

PDF PDF 515 KB
Keysight FieldFox Cable and Antenna Analyzers - Technical Overview
This technical overview highlights the key features and benefits of the FieldFox cable and antenna analyzers.

Technical Overview 2014-08-04

PDF PDF 3.22 MB
Spectrum Analysis and the Frequency Domain - Application Note
Teaching Lab #2: Spectrum Analysis and the Frequency Domain University Engineering Lab Series - Lab 2

Application Note 2014-08-04

PDF PDF 280 KB
Introduction to the FieldFox RF Analyzer - Application Note
Teaching Lab #1:Introduction to the FieldFox RF Analyzer University Engineering Lab Series - Lab 1

Application Note 2014-06-13

PDF PDF 205 KB
Real-Time Near-Field Measurement of Antenna Characteristics - EMSCAN
Real-Time Near-Field Measurement of Antenna Characteristics from EMSCAN and Keysight

Brève de solutions 2014-04-16

Real-Time Printed Circuit Board EMC Measurement - EMSCAN
Real-Time Printed Circuit Board Electromagnetic Compatibility Measurement from EMSCAN and Keysight

Brève de solutions 2014-04-16

Top 5 Reasons FieldFox is Your Ideal Cable and Antenna Tester for Wireless I&M - Flyer
This two-page flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal cable and antenna tester for cellular installation and maintenance.

Brochure 2014-04-09

PDF PDF 1.06 MB
Techniques for Precise Power Measurements in the Field - Application Note
This application note will discuss techniques for measuring average and peak power and the associated equipment options available for field testing.

Application Note 2014-03-18

Techniques for Precision Validation of Radar System Performance in the Field - Application Note
This application note provides an overview of field testing radar systems and Line Replaceable Units (LRU) using high-performance FieldFox combination analyzers.

Application Note 2014-03-18

Top 5 Reasons Why FieldFox is the Ideal RF and Microwave Teaching Tool - Flyer
This 2-page flyer higlhights the top five reasons FieldFox is an ideal RF and microwave teaching tool.

Brochure 2014-01-09

PDF PDF 1.38 MB
FieldFox Receives Frost & Sullivan New Product Innovation Leadership Award

Press Materials 2013-10-02

Agilent Technologies Introduces FieldFox Pulse Measurements to Simplify Radar Field Testing
Agilent Technologies Introduces FieldFox Pulse Measurements to Simplify Radar Field Testing

Press Materials 2013-10-01

N9912A FieldFox RF Analyzer - Product Fact Sheet
This two-page FieldFox flyer highlights the key features, measurements, and specifications and includes a complete list of options and accessories.

Promotional Materials 2013-09-27

PDF PDF 6.11 MB
FieldFox RF Analyzer N9912A 4/6 GHz - Technical Overview
Learn how the Keysight FieldFox RF Analyzer solves wireless service providers toughest challenges. FieldFox is the most integrated handheld instrument for wireless installation and maintenance on the market today.

Technical Overview 2013-09-18

FieldFox Handheld Analyzers - Brochure
Learn about the FieldFox family of handheld analyzers in this eight-page color brochure. Count on the durability of FieldFox, designed to withstand your toughest working conditions.

Brochure 2013-09-13

PDF PDF 1.02 MB

1 2 Next