Hable con un experto

Technical Support

N6761A Precision DC Power Module, 50V, 1.5A, 50W

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: D.02.02
Release Date: 2014-10-01

Refine the List

By Type of Content

1-25 of 33

Sort:
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Help File 2014-08-01

14585A Control and Analysis Software for Advanced Power Supplies - Data Sheet
This data sheet addresses how to easily access a power supply's advanced sourcing and measurement features with the 14585A power supply control and analysis software.

Data Sheet 2014-05-29

Agilent Power Products Selection Guide - June 2014
This selection guide will help you select the right DC power supply for your application (for example, basic power supply, specialized requirements or more complex requirements).

Brochure 2014-04-25

PDF PDF 3.95 MB
LXI Brochure
The Keysight LXI Brochure shows you how to open the door to simpler system creation.

Brochure 2014-04-07

N6700 Low-Profile Modular Power System (MPS) - Product Fact Sheet
This two-page Quick Fact Sheet describes the N6700 Modular Power System offering the ability to mix and match various performance level modules in a single mainframe package.

Promotional Materials 2013-10-11

PDF PDF 796 KB
N6705B DC Power Analyzer - Product Fact Sheet
The Keysight N6705B Quick Fact Sheet includes 7 modules N6777A, N6755A, N6756A, N6763A,N6764A, N6765A, N6766A.

Promotional Materials 2013-10-11

PDF PDF 317 KB
N6700 Modular Power System Family Technical Overview
This 19-page technical overview of the N6700 Low-Profile Modular Power System contains performance specifications as well as detailed ordering information, compatibility and upgrade information.

Data Sheet 2012-07-31

N6700 Modular Power System Family Data Sheet
The Keysight N6705 Series DC Power provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT (Device Under Test).

Data Sheet 2012-06-06

N6700 Series Low-Profile Modular Power System User's Guide
The Keysight N6700 Modular Power System is a configurable, one rack-unit (1U) platform that lets you mix and match power modules to create a power system optimized for your test system requirements.

User Manual 2012-06-01

PDF PDF 1.43 MB
N6700 Series Service Guide
Service manual for the N6700 Series modular power system. First Edition.

Service Manual 2011-11-01

PDF PDF 1.13 MB
N6700 Family Specifications Guide

Data Sheet 2011-11-01

Power Toolbox for Embedded System Design, Dynamic Current Profiling
This is the 2nd in a series of application notes that addresses power optimization, characterization and simulation challenges in embedded design; focusing on dynamic current profiling.

Application Note 2009-12-15

PDF PDF 768 KB
Solar Cell and Module Testing
This application note describes how to decrease costs and increase flexibility for solar cell and module testing with Keysight products and solutions.

Application Note 2009-12-07

N6700/N6705 Programmer's Reference
These Help files contain reference information to help you program the Keysight N6700 Modular Power System and the N6705 DC Power Analyzers over the remote interface using the SCPI programming language.

Help File 2009-03-25

Option 2UA Microamp Measurement Option for the Keysight N6760 Precision DC Power Modules

Data Sheet 2008-03-17

Comparing the N6700 Low-Profile and DC Power Analyzer Mainframes

Application Note 2008-01-10

Avoid DUT Damage by Sequencing Multiple Power Inputs Off Upon a Fault Event
Having the ability to control the power supply system itself can greatly reduce the effort and complexity associated with an external shut-down control method.

Application Note 2007-12-05

Enhancing Automotive Electronic Test with LXI
This document describes the automotive industry’s highly competitive nature and the intense pressure on electronic manufacturersto boost quality while lowering costs.

Brochure 2007-10-08

PDF PDF 675 KB
Cathodic Protection of Steel in Concrete Using LXI
This document discusss Cathodic protection as a remarkable technique that can substantially extend the life of a building structure by impeding corrosion.

Application Note 2007-04-25

PDF PDF 390 KB
VXIPlug&Play Driver Version B.01.00 for N6700 (Read Me)

Release Notes 2007-04-12

TXT TXT 8 KB
Standardized Core Makes Building and Supporting a Functional Test System Easier and Less Costly
This note demonstrates how to use LXI instruments to create a standardized core - the open test platform (OTP), for building test systems.

Application Note 2007-02-23

T&M Toolkit 2.1 with Test Automation Data Sheet
Detailed technical description of the features and capabilities of T&M Toolkit 2.1 and its Test Automation functionality.

Data Sheet 2006-05-01

Testing LCD Backlight Inverters using the Keysight N6700 Modular Power System (MPS)

Application Note 2005-12-09

N6700 Modular Power System: Determining Specifications when Paralleling Outputs (AN 1560)

Application Note 2005-07-27

Blazingly Fast Compact Power Supply Reduces Test Time
Power supplies are often one of the last pieces of equipment given consideration when designing a test system. Yet there are power supplies on the market today that can significantly help reduce the cost of test.

Brochure 2005-02-07

1 2 Next