Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Technical Support

U9820A Keysight Nano Indenter G200

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-25 of 69

Sort:
Nano-Mechanical Measurements for Automotive Industry - Brochure
The Keysight Nano Indenter G200 provides the most comprehensive solutions of quantitative, high-throughput nanomechanical characterization for automotive industry.

Brochure 2017-09-13

PDF PDF 11.91 MB
Brittle-to-Ductile Plasticity Transition Behavior Study of Si by High-Temperature Nanoindentation
Nanomechanical response of single crystal silicon at various temperatures were studied using elevated temperature nanoindentation with Keysight G200 laser heater system.

Application Note 2017-08-21

PDF PDF 657 KB
Nano Indenter G200 - Data Sheet
Overview and specifications for the Nano Indenter G200

Data Sheet 2017-08-04

PDF PDF 1.72 MB
High-Temperature Nanoindentation on Pure Titanium (Ti) - Application Note
High-temperature mechanical properties of Pure Titanium was successfully tested by G200 Nano Indenter Laser Heater over a range of temperature from ambient to 500°C.

Application Note 2017-07-31

PDF PDF 524 KB
Nanoindentation of a Multiphase Composite with NanoVision - Application Note
Review of Nanoindetation of a multicomposite using Nanovision

Application Note 2015-08-28

PDF PDF 176 KB
The Revolutionary Impact of the Oliver and Pharr Technique - Application Note
Explanation of the Oliver-Pharr method and how it can be used to obtain an equivalent Vickers hardness number

Application Note 2015-05-04

PDF PDF 343 KB
Tribology of Dental Enamel: Effect of Etching - Application Brief
In this summary, the nano-tribological behavior of the dental enamel as a function of acid etching is characterized using a nanoindenter.

Application Note 2015-05-04

PDF PDF 624 KB
Strain-Rate Sensitivity of Thin Metal Films by Instrumented Indentation – Application Note
A new technique for measuring strain-rate sensitivity by instrumented indentation is presented. This new technique is insensitive to thermal drift and can be used for thin films and other small volumes materials

Application Note 2015-05-03

PDF PDF 1.38 MB
In Situ Young’s Modulus and Strain-Rate Sensitivity of Lead Free SAC 105 Solder - Application Note
Overview of how to improve the mechanical reliability of solder joints in integrated circuits, by instrumented indentation to measure the Young’s modulus (E) and strain-rate sensitivity (m) of a common lead-free solder alloy.

Application Note 2015-04-30

PDF PDF 521 KB
How Much Indentation Testing is enough testing? - Application Note
Overview of how much testing is required to conclude a significant difference between two observation sets at a particular confidence level.

Application Note 2015-04-30

PDF PDF 552 KB
Performance and Control of the Keysight Nano Indenter DCM - Application Note
Overview of the DCM performance and control on the G200

Application Note 2015-04-28

PDF PDF 4.95 MB
Mechanical Testing of Carbon Nanotube Arrays - Application Note
Application note explores the mechanical Testing of Carbon Nanotube Arrays and shows the mode deformation and unusal features in the force displacement data.

Application Note 2015-04-28

PDF PDF 967 KB
Mechanical Testing of Shale by Instrumented Indentation - Application Note
Case study of acquiring mechanical properties of fractures in shale

Application Note 2015-04-28

PDF PDF 2.67 MB
Nanomeasurement Instruments for Industry R&D - Brochure
This brochure discusses nanomeasurement instruments for industry R&D.

Brochure 2015-04-08

PDF PDF 1.53 MB
Young’s Modulus of Dielectric ‘Low-k’ Materials - Application Note
Overview of Youngs Modulus in the nanomechanical testing of dielectic low-k materials as deposited on silicon

Application Note 2015-03-12

PDF PDF 536 KB
Mapping the Mechanical Properties of SAC 305 Solder with Express Test - Application Note
The note discusses the use of nano-indentation to map the mechanical properties of a SAC 305 solder joint, because electronic reliability depends on mechanical integrity. Traditional nano-indentation testing time for such mapping, would have been prohibitively long but with the Express Test we were able to generate quantitative and highly resolved hardness maps in about an hour.

Application Note 2015-01-28

PDF PDF 778 KB
Measuring Stress-Strain Curves for Shale Rock by Dynamic Instrumented Indentation - Application Note
Study of Dynamic instrumented indentation as an ideal way to measure the mechanical properties of shale rock. Note includes samples that can be just a few millimeters in extent, and shows that ion-milling is an adequate method of surface preparation. The note proves that test forces greater than 300mN, the primary results (reduced modulus and hardness) are accurate, repeatable, and relevant.

Application Note 2015-01-19

PDF PDF 1.17 MB
Mechanical Characterization of Sol Gel Coatings Using a Nano Indenter G200 - Application Note
A case study on Nanomechanical Characterization of Sol Gel Coatings.

Application Note 2014-12-29

PDF PDF 1.33 MB
Effect of Annealing on 50nm Gold Films - Application Note
Overview of Express Test used to evaluate the effect of annealing on 50nm gold films. The note proves that vacuum annealing for three hours (sub 300°C) causes the hardness to decrease by 4.3% – 6.7% with99.9% confidence.

Application Note 2014-12-18

PDF PDF 610 KB
Lithium/Polymer Battery Mapping-Express Test - Application Note
Investigation of the the mechanical properties of a lithium rechargeable battery cathode by using both the classic XP CSM and the new DCM Express Test method.

Application Note 2014-12-16

PDF PDF 1.90 MB
Rapid Characterization of Elastic Modulus - Application Note
Overview of Express Test Option for G200 NanoIndenter and how it increases instrument productivity by more than two orders of magnitude with ultra-fast indentation.

Application Note 2014-11-07

PDF PDF 166 KB
Stiffness Mapping: a Dynamic Imaging Technique - Application Note
Review of stiffness mapping methods using a dynamic imaging.

Application Note 2014-08-22

PDF PDF 587 KB
Imaging and Testing Dry and Hydrated Mouse Lung Endothelial Cells with a Nanoindenter
Review of new test method to scan and indent cells in liquid.

Application Note 2014-07-31

PDF PDF 339 KB
Quantitative Mechanical Measurements at the Nano-Scale Using the DCMII - Application Note

Application Note 2014-07-31

PDF PDF 545 KB
New Enhanced Dynamic Contact Module (DCM II) Option - Data Sheet
Overview of the Dynamic Contact Module II for the G200 & G300 Nanoindenter

Data Sheet 2014-07-31

PDF PDF 196 KB

1 2 3 Next