这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

33220A 函数/任意波形发生器,20 MHz

产品状态: 已停产 | 尚提供支持

查看产品详情

最新的固化软件及版本

版本: 2.07
发布日期: 2009-08-24

1-25 / 28

排序:
Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

手册 2016-10-26

PDF PDF 1.42 MB
Comparison: 33220A/33250A to 33500B/33600A Trueform Series Waveform Generators – Migration Guide
This migration guide provides a comparison of the 33220A/33250A and their replacement, the 33500B/33600A Trueform Series waveform generators.

参考指南 2015-05-21

Using a Function/Arbitrary Waveform Generator to Generate Pulses - Application Note
A Function Generator can be a low cost alternative for creating simple pulses. This application note describes several techniques for creating pulses using a Function Generator.

应用说明 2015-02-19

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

参考指南 2014-08-01

Transferring Arbitrary Waveform Data to the 33200A Family of Function/Arbitrary Waveform Generators
This application note will review three methods of transferring arbitrary waveform data to 33200A Function/Arbitrary Waveform Generators: front panel, Keysight IntuiLink Waveform Editor, and programming.

应用说明 2014-07-31

Function/Arbitrary Waveform Generator Selection Guide

选型指南 2014-02-27

Automating Communications Measurement - Article
This article demonstrates how you can automate measurements, control instruments, develop GUI-based applications, and generate reports for the Agilent 33220A waveform generator using MATLAB software.

文章 2013-02-07

33210A/20A/50A Function/Arbitrary Waveform Generators - Quick Fact Sheet
This is a one-page Quick Fact heet that describes key features and includes options/accessories for the 33200 Function/Arbitrary Waveform Generator Series of products.

促销资料 2013-01-15

PDF PDF 172 KB
函数/任意波形发生器――免费提供实用技巧和选件 001
函数/任意波形发生器――免费提供实用技巧和选件 001

促销资料 2009-10-23

Adding DC Offsets to a Function Generator's Output
A variety of electronic test applications require a DC offset to be added to the output of a function generator.

应用说明 2009-03-09

PDF PDF 383 KB
Waveform capture, modification and playback using a function generator
Function generators are used to simulate real-world signals on a device.

应用说明 2008-10-30

Using Pulse-Width Modulation to Control Signals
The use of pulse-width modulation (PWM) has become an increasingly popular technique for controlling analog circuits with a digital signal.

应用说明 2008-10-30

Generating Narrow Pulses with a Function Generator
Testing basic digital signals, such as triggers, clock signals, and logic control, doesn't always require the performance of a dedicated pulse generator.

应用说明 2008-04-16

33220A Service Guide
Keysight 33220A 20 MHz Function/Arbitrary Waveform Generator Service Guide. Publication number 33220-90012.

服务手册 2007-05-01

33220A User's Guide
This manual contains a quick start guide, features and functions, front panel operations, error messages, and much more.

用户手册 2007-05-01

33220A Quick Reference Guide
Keysight 33220A 20 MHz Function/Arbitrary Waveform Generator Quick Reference Guide.

参考指南 2007-05-01

PDF PDF 876 KB
Keysight IO Libraries Suite 14 USB/LAN/GPIB Interfaces Connectivity Guide
User's guide to connecting instruments to PCs via USB, LAN, or GPIB interfaces.

用户手册 2006-05-01

PDF PDF 4.67 MB
LAN Connection using Telnet
When communicating with a LAN instrument using TELNET, do the following...

应用说明 2005-06-29

怎样捕获、保存和复现任意负载电流波形

应用说明 2005-05-01

从函数发生器更多获益的8项提示

应用说明 2005-04-01

33220A 20MHz 函数/任意波形发生器技术资料

产品资料 2005-04-01

Direct instrument connection using LAN
If connecting directly to an instrument using LAN (rather than through a server) there are some steps that can be taken to make the initial connection faster and get you up-and-running more quickly.

应用说明 2004-11-01

Create a Variety of Frequency Sweeps, Including Stepped Sweep Using Frequency Modulation
Some applications require a variation of frequency sweep such as a stepped sweep. This application note covers how to create a variety of frequency sweeps using frequency modulation.

应用说明 2004-05-07

Creating Arbitrary Waveforms Using Direct Digital Synthesis (DDS)
Modern arbitrary waveform generators frequently use direct digital synthesis (DDS) for creating waveforms. This application note provides some guidance when using a DDS generator to output arbitrary waveforms.

应用说明 2004-05-07

Create Music using Frequency Modulation
Each musical note has a different frequency associated with it. To play a specific piece of music, you play the different frequencies for a certain duration and in a certain sequence. By modulating a sine wave with an arbitrary...

应用说明 2004-03-22

1 2 下一页