Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

81150A Pulse Function Arbitrary Noise Generator

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 3.0.0.0
Release Date: 2014-08-01

1-25 of 38

Sort:
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2017-05-04

PDF PDF 5.37 MB
Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

Application Note 2016-12-07

81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Data Sheet 2016-08-31

81150A and 81160A Pulse Function Arbitrary Noise Generators - Application Note
The Keysight 81150A and 81160A are pulse function arbitrary noise generators in different speed classes. They permit maximum test efficiency in a wide spectrum of applications.

Application Note 2015-06-18

81150A Pulse Function Arbitrary Noise Generator – Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

Promotional Materials 2015-06-17

PDF PDF 2.45 MB
Pulse Pattern and Function Arbitrary Generators and Arbitrary Waveform Generators - Brochure
This Keysight family of pulse/pattern generators can help you verify and characterize digital or analog systems, products, and components.

Brochure 2015-04-01

PDF PDF 1.75 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochure 2015-01-23

PDF PDF 11.70 MB
15431A Filter Set for 81150A - Data Sheet
The Agilent 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

Data Sheet 2014-07-31

PDF PDF 1.09 MB
Easy and Understandable Reasons to Migrate from the Legacy Models 81101A, 81104A, 81105A Pulse-Gener
With the discontinuance of the 81101A, 81104A, 81105A pulse pattern generators the new 81150A pulse function arb noise generator becomes the replacement product. Here are the reasons why to migrate.

Promotional Materials 2013-11-12

PDF PDF 782 KB
Double Pulse Generation for Particle Image Velocimetry (PIV) Measurements - Technical Overview
Keysight Technologies' Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

Technical Overview 2013-05-06

PDF PDF 2.67 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Technical Overview 2013-04-24

PDF PDF 834 KB
Radar Distance Test to Airborne Planes - Application Note
Keysight pulse pattern generators are used for testing military radar communication systems, and as demonstrated in this publication, the aviation industry.

Application Note 2013-04-11

PDF PDF 904 KB
Pulse Parameter Definitions - Application Note
Here you find the pulse parameter definitions of terms used in the instrument specifications of Pulse Pattern Generators. Model Nos: 81110A, 81111A, 81112A, 81150A, 81160A, 81130A, 81131A, 81132A, 81133A, 81134A, 81180B, M8190A

Application Note 2013-02-14

PDF PDF 793 KB
Pulse Pattern Generators - Selection Guide
This document is aimed to offer an overview of Keysight's Pulse Pattern Generator portfolio in all speed ranges, from low to high.

Selection Guide 2013-01-25

PDF PDF 100 KB
Pulse Function Arbitrary Noise Generator Demo
The Keysight 81150A Pulse Function Arbitrary Noise Generator is a new 3-in-1 instrument, offering accurate Pulse, Function Arbitrary and Noise Generation in a single box.

Demo 2012-05-21

Keysight 81150A Pulse Generator Pattern Width Modulation Demo
This video provides you with an onscreen demonstration of pulse width modulation software functions connected via LAN to PC, using the new Keysight 81150A pulse function arbitrary noise generator.

Demo 2011-12-07

Keysight 81150A Pulse Function Noise Generator - Connectivity Demo
This video provides you with an onscreen insight into LXI Compliant and IntuiLink connectivity, using the new Keysight 81150A pulse function arbitrary noise generator.

Demo 2011-12-07

Keysight 81150A and 81160A Pulse Function Arbitrary Noise Generator Demo Guide
The 81150A and 81160A Pulse Function Arbitrary Noise Generator provides high signal integrity to provide clear and stable repetitive signals. Furthermore any stress test and real world signal can be generated to stress your Device to its limit. Learn how to set up a 81150A demo with 4 examples: - combine 2 independent output channels - generate customer based waveforms and add noise.

Demo 2011-04-19

81150A and 81160A Pulse Function Arbitrary Noise Generator Getting Started Guide

Quick Start Guide 2011-03-01

81150A and 81160A Pulse Function Arbitrary Noise Generator User Guide

User Manual 2011-03-01

PDF PDF 14.97 MB
Press Releases for 81150A

Press Materials 2010-04-29

New Pattern Generator Tests Analog, Digital, Mixed Signal Devices - Press Material
New Pattern Generator Tests Analog, Digital and Mixed Signal Devices

Press Materials 2009-05-11

PCI Express® Revision 2 - Receiver Testing With J-BERT N4903A and 81150A Pulse - Application Note
Receiver Testing With J-BERT N4903A and 81150A Pulse

Application Note 2008-12-03

PDF PDF 1000 KB
Upgrade to PCI Express 2.0© Receiver Test - Application Note
The 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers, to be used in conjunction with the N4903A. This fact sheet explains the upgrade.

Application Note 2008-10-24

PDF PDF 348 KB
New Noise Technology and Its Application - Application Note
New Noise Technology and Its Application

Application Note 2008-09-12

PDF PDF 641 KB

1 2 Next