Contact an Expert

Technical Support

W2300EP Harmonic Balance Element

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: ADS 2014.01
Release Date: 2014-03-20

Refine the List

By Type of Content

1-10 of 10

Sort:
Keysight EEsof EDA Documentation
Keysight EEsof EDA Product Documentation.

Reference Guide 2014-09-01

Advanced Design System Brochure
This Brochure highlights the features of Keysight EEsof EDA's Advanced Design System (ADS); the industry's premier RF, Microwave and High-Speed Design platform.

Brochure 2014-04-01

PDF PDF 3.02 MB
Keysight EEsof EDA Product Overview
Keysight EEsof EDA premier communications design software product overview brochure.

Brochure 2013-09-30

PDF PDF 1.68 MB
Keysight EEsof EDA Customer Support Brochure
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

Brochure 2013-05-28

PDF PDF 681 KB
W2300 Harmonic Balance Element
The W2300 Harmonic Balance Element provides steady-state non-linear simulation and optimization capabilities integrated into the Advanced Design System EDA software.

Brochure 2009-03-11

PDF PDF 180 KB
Harmonic Balance Simulation in Advanced Design System
This video tutorial describes the set up and running of the harmonic balance simulator.

Demo 2009-02-20

Technical Support Documents & Examples
A database of technical support documents, solutions, and examples written by support engineers.

Reference Guide 2009-02-10

Phase Noise of PLL Functional Blocks in 0.35 μm SiGe Technology - Simulation Results
This brief Article presents results obtained from simulation for the phase noise in a PLL used for a 6.525 GHz fixed frequency source circuit. The simulation was done by using Agilent's ADS.

Article 2006-12-01

PDF PDF 178 KB
Broadband Monolithic S-band Class-E power Amplifier Design
This Article written by Reza Tayrani describes broadband monolithic S-band class-E power amplifier design in detail.

Article 2004-04-01

PDF PDF 206 KB
An Integrated EDA-tools Flow Improves Designers' Productivity
This Article written by Andy Howard (Agilent Technologies) explains application of an integrated front-to-back design flow to improve the quality and efficiency in the design of a prescaler.

Article 2002-05-30

PDF PDF 225 KB