Contact an Expert

Technical Support

N8262A P-Series Modular Power Meter (LXI Compliant)

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.05.06
Release Date: 2013-09-05

1-20 of 20

Sort:
N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This data sheet covers warranted and typical specifications for N8262A P Series modular power meter and sensors.

Data Sheet 2014-03-03

Power Meters and Power Sensors - Brochure
This is a comprehensive brochure that covers Keysight’s wide range of power meters and sensors for RF and microwave applications.

Brochure 2014-01-15

PDF PDF 2.80 MB
Power Meters and Sensors - Selection Guide
The guide introduces each model or Series in brief, followed by applications that benefit from these instruments. It also includes comprehensive selection charts and a compatibility table to help you pick out the right power meter and sensor.

Selection Guide 2014-01-15

Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

Application Note 2013-07-02

PDF PDF 562 KB
Things to Know to Achieve Optimum Power Measurement Speed and Accuracy - Application Brief
When you need to maximize power measurement speeds, knowing three key items can make a significant difference. These items include understanding your test signal, equipment, and which measurement tech

Application Note 2013-07-01

PDF PDF 219 KB
Power Meter/Sensor (PMPS) Product SCPI Application Tool - Application Note
PMPS Product SCPI Application Tool is a powerful software consists of customer application use case, product features and detail programming SCPI commands. All this information was compiled as specific document for customer reference and product application educational tool. The application document will provide a basic measurement explanation, product’s test methodology and related SCPI commands (in sequence). This will greatly save the engineers’ time and resource in the development stage.

Application Note 2013-06-24

ZIP ZIP 2.97 MB
N8262A P-Series Modular Power Meter Service Guide
N8262A P-Series Modular Power Meter Service Guide

Service Manual 2013-03-04

PDF PDF 8.72 MB
Peak Power Solutions - Selection Guide
This selection guide details the power meters and power sensors for peak power measurement.

Selection Guide 2012-08-22

7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

Application Note 2011-09-30

PDF PDF 479 KB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

Application Note 2011-07-14

PDF PDF 618 KB
P-Series Power Meter/Sensor LTE Measurement
This article covers the technical overview and features, benefits and specifications of the P-Series power meters and sensors for LTE-TDD measurement applications.

Technical Overview 2010-11-19

N8262A P-Series modular power meter interactive showcase
.

Demo 2010-08-31

Power Meter VEE Code Samples - Download File
Configure, read and display test time improvement using P-series power meter external triggering feature.

Programming and Syntax Guide 2008-08-27

ZIP ZIP 14 KB
N8262A P-Series Modular Power Meter Flyer
This flyer highlights features of the compact N8262A for your ATE test system applications.

Brochure 2007-06-08

PDF PDF 238 KB
N8262A P-Series Modular Power Meter and Power Sensors Technical Overview

Technical Overview 2007-06-04

PDF PDF 478 KB
N8262A P-Series Modular Power Meter Demo Guide

Demo 2007-05-12

PDF PDF 521 KB
N8262A P-Series Modular Power Meter and Power Sensors Configuration Guide

Configuration Guide 2007-05-11

PDF PDF 143 KB
N8262A P-Series Modular Power Meter Programming Guide

Programming and Syntax Guide 2007-04-23

PDF PDF 4.63 MB
N8262A P-Series Modular Power Meter Installation Guide

Installation Manual 2007-04-19

N8262A P-Series Modular Power Meter User’s Guide

User Manual 2007-04-17