Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2003-08-06 A.01.11 & A.00.30 This file can be used to update the firmware on the Keysight 35670A Dynamic Signal Analyzer. The A.01.11 firmware is for the newer units with the "MY" serial number prefix. The A.00.30 firmware is the latest version for units with the "US" seri
Release Date Version
2003-08-06 A.01.11 & A.00.30
Version Description
This file can be used to update the firmware on the Keysight 35670A Dynamic Signal Analyzer. The A.01.11 firmware is for the newer units with the "MY" serial number prefix. The A.00.30 firmware is the latest version for units with the "US" seri

How to Download

  • Select open or save to the location of your choice.

How to Install

  • Open and run file from location it was previously saved

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 95/98

Prerequisites

  • Information Not Available

Supported Instruments

  • 35670A
No previous versions available
SHOW MORE