Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1010A FlexDCA Express

FlexDCAN1010A FlexDCA Express Software

FlexDCA Express is is a free, compact version of N1010A FlexDCA Pro software that is smaller and faster to install than FlexDCA Pro but does not provide mainframe connectivity.

The Express version offers the offline functionality of N1010A FlexDCA on your PC.

  • Perform DCA measurements on saved or simulated data
  • Use for virtual device demonstration of your products
  • Includes built in waveform generator with jitter and noise injection

Unlock the full potential of N1010A FlexDCA Remote Access Software with the full licensed version which supports all SW options and provides the full Oscilloscope, Jitter and Eye/Mask measurement capabilities your 86100D or 86100C mainframe with a live connection to your mainframe. 

Release Date Version Version Description
2017-09-12 A.05.63 Express version of the FlexDCA software

How to Download

  • Click the 'Download' button and save or transfer the installation file to target PC.

How to Install

  • Run the executable installation file and follow all instructions to install on the target PC.
     

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 10
  • Windows 7 64-bit

Prerequisites

  • Information Not Available